Matching Products
Matching Products NEW
Modules
1
Device side / Panel feed through
243
Part number: 09 47 474 7120
RJI cable 4x2xAWG26/7 CAT6A PUR, 9.0m
RJI cable 4x2xAWG26/7 CAT6A PUR, 9.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1, Halogen-free, Oil resistant
Cable length: 9 m
Notes
Compare
Part number: 09 47 474 7120
RJI cable 4x2xAWG26/7 CAT6A PUR, 9.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Modules
1
Device side / Panel feed through
243
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identifiering
  • Kategori System cabling
  • Serie RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Kontaktdon 1 HARTING RJ Industrial®
  • Kontaktdon 2 HARTING RJ Industrial®
  • Kabeltyp Copper cable (round)
  • Kabelbeskrivning
    Wiring 1:1
    Halogen-free
    Oil resistant
Version
  • Kabellängd 9 m
  • Antal kärnor 8
  • Ledarstruktur 4x 2 Twisted Pair
Tekniska egenskaper
  • Överföringsegenskaper Cat. 6A Class EA up to 500 MHz
  • Datahastighet
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Begränsande temperatur
    -30 ... +75 °C unmoved
    -5 ... +50 °C moved
  • Grad av skydd enligt IEC 60529 IP20
Materialprestanda
  • Material (kabel) PUR (polyurethane)
  • Färg (kabel) Yellow
  • RoHS compliant
  • ELV status compliant
  • Kina RoHS e
  • REACH bilaga XVII ämnen Not contained
  • REACH BILAGA XIV ämnen Not contained
  • REACH SVHC ämnen Not contained
Specifikationer och godkännanden
  • Specifikationer
    ISO/IEC 11801
    IEC 61156-6
    ISO/IEC 11801-3:2017
  • Godkännanden CE
Kommersiella data
  • Förpackningsmått 1
  • Nettovikt 378.575 g
  • Ursprungsland Latvia
  • Tariffnummer europeisk tull 85444290
  • GTIN 5713140254893
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare