Matching Products
Matching Products NEW
Tools
1
Accessories
9
System Cables
758
Part number: 09 45 452 1560
har-port RJ45 coupler Cat.6
har-port RJ45 coupler Cat.6

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Connection type: Jack to jack
Notes
Compare
Free Sample
Part number: 09 45 452 1560
har-port RJ45 coupler Cat.6
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
9
System Cables
758
Product Details
Identification
  • Category Connectors
  • Series har-port
  • Element Service interfaces
  • Specification RJ45
Version
  • Shielding Fully shielded, 360° shielding contact
  • Connection type Jack to jack
  • Fixing Screwable in cover plates
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 10 Gbit/s
  • Ambient temperature -25 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) silver
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
Specifications and approvals
  • Specifications EN 45545-2
  • UL / CSA
    UL 1863 DUXR2.E470046
    CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 23 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140060449
  • ETIM EC002599
  • eCl@ss 27060304 Appliance cord (data cable)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
preLink Selection Guide
HARTING Device Connectivity
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare