myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
20
Accessories
7
Spare Part
2
Inserts
24
Frames
2
no data available
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
09 30 006 0293
Osa number: 09 30 006 0293
Han B Base Surface HC 1 Lever
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Surface mounted housing
Size: 6 B
High construction
Single locking lever
Polycarbonate (PC), Stainless steel
Side entry
2x Pg 29
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Notes
Compare
Osa number: 09 30 006 0293
Han B Base Surface HC 1 Lever
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
20
Accessories
7
Spare Part
2
Inserts
24
Frames
2
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
B
Type of hood/housing
Surface mounted housing
Type
High construction
Version
Size
6 B
Version
Side entry
Number of cable entries
2
Cable entry
2x Pg 29
Locking type
Single locking lever
Han-Easy Lock
®
Yes
Field of application
Standard hoods/housings for industrial connectors
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
För användning som kontaktdon enligt IEC 61984.
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium pressgjuten
Surface (hood/housing)
Pulverbeläggning
Colour (hood/housing)
RAL 7037 (dammgrå)
Material (seal)
NBR
Material (locking)
Polykarbonat (PC)
Rostfritt stål
Colour (locking)
RAL 7037 (dammgrå)
Material flammability class acc. to UL 94 (locking levers)
V-0
RoHS
överensstämmelse
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Innehåller ej
REACH ANNEX XIV substances
Innehåller ej
REACH SVHC substances
Yes
REACH SVHC substances
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number
60b1a572-bb3f-476f-9307-b7d1688bd90c
California Proposition 65 substances
Ja
California Proposition 65 substances
Nickel
Naftalen
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
240 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140043763
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Spanish_MX)
PDF (Portuguese_PT)
PDF (Tšehhi)
PDF (Taani)
PDF (Prantsuse)
PDF (Hispaania)
PDF (Ungari)
PDF (Jaapani)
PDF (Inglise)
PDF (Saksa)
PDF (Hollandi)
PDF (Itaalia)
PDF (Korea)
PDF (Poola)
PDF (Vene)
PDF (Rumeenia)
PDF (Rootsi)
PDF (Türgi)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Näita teavet
Peida teave
Download Settings
Laadi alla
Näita teavet
Peida teave
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Näita teavet
Peida teave
Laadi alla
Näita teavet
Peida teave
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
EPLAN Data Portal
Näita teavet
Peida teave
Laadi alla
Näita teavet
Peida teave
EPLAN Data in the EPLAN Data Portal for a quick and easy integration of HARTING products in EPLAN Electric P8 and EPLAN Pro Panel. The data sets comply with the current EPLAN Data Standard (EDS) and consist of one or more of the following data types:
Commercial data
Logical macros
3D graphics data
Connection point pattern
Function templates
Drilling pattern
DXF data
Lists of accessories
Click
here
for further information.
Further Documents
Fire Protection
Download Settings
PDF (Inglise)
Laadi alla
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare