Matching Products
Matching Products NEW
Combinables
13
Accessories
3
Spare Part
1
Inserts
18
Part number: 09 20 016 1441
Han 16A-gg-16
Han 16A-gg-16

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 16 A
Low construction
Single locking lever
Top entry
1x Pg 16
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Part number: 09 20 016 1441
Han 16A-gg-16
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
13
Accessories
3
Spare Part
1
Inserts
18
Product Details
Identification
  • Category Kabelkåpor/chassihus
  • Series of hoods/housings Han A®
  • Type of hood/housing Kabelkåpa
  • Type Låg konstruktion
Version
  • Size 16 A
  • Version Toppingång
  • Number of cable entries 1
  • Cable entry 1x Pg 16
  • Locking type Individuell låsbygel
  • Field of application Standardkabelkåpor/-chassihus för industritillämpningar
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature För användning som kontaktdon enligt IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium pressgjuten
  • Surface (hood/housing) Pulverbeläggning
  • Colour (hood/housing) RAL 7037 (dammgrå)
  • RoHS överensstämmelse
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances
    Yes
    Not contained
  • California Proposition 65 substances Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 80 g
  • Country of origin Tyskland
  • European customs tariff number 85389099
  • GTIN 5713140039773
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare