Matching Products
Matching Products NEW
Combinables
11
Accessories
5
Spare Part
1
Inserts
15
Frames
1
Part number: 09 20 010 1440
Han 10A-GG-13,5
Han 10A-GG-13,5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 10 A
Low construction
Single locking lever
Top entry
1x Pg 13.5
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Part number: 09 20 010 1440
Han 10A-GG-13,5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
11
Accessories
5
Peça de reposição
1
Insertos
15
Frames
1
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Hood
  • Type Низкая конструкция
Version
  • Size 10 A
  • Version Верхний ввод
  • Number of cable entries 1
  • Cable entry 1x Pg 13,5
  • Locking type Одна защелка
  • Field of application Стандартные кабельные и блочные кожухи для промышленного применения
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature Для использования в качестве соединителя в соответствии с IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Литой алюминий
  • Surface (hood/housing) С порошковым покрытием
  • Colour (hood/housing) RAL 7037 (серый)
  • RoHS совместим
  • ELV status совместим
  • China RoHS e
  • REACH Annex XVII substances Не содержится
  • REACH ANNEX XIV substances Не содержится
  • REACH SVHC substances Не содержится
  • California Proposition 65 substances
    Да
    Не содержится
  • California Proposition 65 substances Нафталин
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 70 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140039353
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare