Matching Products
Matching Products NEW
Combinables
4
Spare Part
2
Hoods/Housings
142
Part number: 09 20 003 2733
Han 3A female insert with Quick-Lock
Han 3A female insert with Quick-Lock

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Han-Quick Lock® termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌10 A
Size: 3 A
Contacts: 3
Conductor cross-section: 0.5 ... 2.5 mm²
Copper alloy
Silver plated
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 20 003 2733
Han 3A female insert with Quick-Lock
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Spare Part
2
Hoods/Housings
142
Product Details
Identification
  • Category Inserts
  • Series Han A®
Version
  • Termination method Han-Quick Lock® termination
  • Gender Female
  • Size 3 A
  • Number of contacts 3
  • PE contact Yes
  • Details Blue slide
  • Details for stranded wire according to IEC 60228 Class 5
Technical characteristics
  • Conductor cross-section 0.5 ... 2.5 mm²
  • Rated current ‌ 10 A
  • Rated voltage conductor-earth 230 V
  • Rated voltage conductor-conductor 400 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 15 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140038868
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Yellock®
Chapter Han A®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare