Matching Products
Matching Products NEW
Combinables
3
Spare Part
1
Inserts
2
Part number: 09 15 000 0121
R 15-EG-13,5-AL
R 15-EG-13,5-AL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Screw mounted housing
Straight
Screw locking
Material (hood/housing): Aluminium
Material (seal): NBR
Degree of protection: IP65
Notes
Compare
Part number: 09 15 000 0121
R 15-EG-13,5-AL
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Spare Part
1
Inserts
2
Product Details
Identification
  • Category Hoods / Housings
  • Series R 15
  • Type of hood/housing Screw mounted housing
  • Description of hood/housing Straight
Version
  • Locking type Screw locking
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (hood/housing) Aluminium
  • Material (seal) NBR
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Commercial data
  • Packaging size 10
  • Net weight 20.2 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140021617
  • ETIM EC003556
  • eCl@ss 27440224 Shell for circular connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare