Matching Products
Matching Products NEW
Contacts
6
Combinables
1
Tools
1
Hoods/Housings
82
Frames
25
Part number: 09 14 025 3101
Han High Density module, crimp female
Han High Density module, crimp female

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® High Density module
Single module
Crimp termination
Female
Contacts: 25
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: ‌4 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 14 025 3101
Han High Density module, crimp female
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
6
Combinables
1
Tools
1
Hoods/Housings
82
Frames
25
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® High Density module
  • Size of the module Single module
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 25
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.08 ... 0.52 mm²
  • Wire outer diameter ≤2.3 mm
  • Rated current ‌ 4 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 30 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 2
  • Net weight 9 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140021426
  • ETIM EC000438
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Selection Guide Han-Modular®
Chapter Han® HMC
Chapter Han-Eco®
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare