Productos combinables
Productos combinables NUEVO
Contacts
7
Combinables
6
Tools
2
Accessories
39
Contact inserts
1
N.º de referencia: 09 14 008 3121
Han Megabit insert female 1 Entry
Han Megabit insert female 1 Entry

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Han® Megabit module
Insert, 2x 4 contacts, One entry
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: ‌10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notas
Comparar
Cargar en configurador
N.º de referencia: 09 14 008 3121
Han Megabit insert female 1 Entry
Notas
Comparar
Cargar en configurador
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Contacts
7
Combinables
6
Tools
2
Accessories
39
Contact inserts
1
Detalles del producto
Identification
  • Category Modules
  • Type of module Han® Megabit module
  • Description of the module
    Insert
    2x 4 contacts
    One entry
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 8
  • further contacts + shielding
  • Details
    Please order crimp contacts separately.
    Please order adapter module separately.
  • Details Not suitable for hoods/housings low construction as well as Han-Modular® Eco, Han-Modular® Compact and Han-Modular® Twin.
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Wire outer diameter ≤3.5 mm
  • Rated current ‌ 10 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Rated current acc. to UL
    2 A AWG 26 ... AWG 20
    6 A AWG 18
    8 A AWG 16 ... AWG 14
  • Rated voltage acc. to UL 30 V
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate ‌ 100 Mbit/s
  • Contact resistance, shielding ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (shielding) Zinc die-cast, nickel-plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 40 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140020771
  • eCl@ss 27440218 Module for industrial connectors (data)
  • ETIM EC000438
  • UNSPSC 24.0 39121552
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Datos técnicos
Objetos 3D CAD

Mostrar información

Configuración de descarga

Mostrar información

Archivos 2D/3D Multi CAD

Mostrar información

Configuración de descarga

Mostrar información

Zuken E³.series (2019+)

Mostrar información

Descargar

Mostrar información

Portal de objetos EPLAN

Mostrar información

Descargar

Mostrar información

Otros documentos
Fire Protection
Configuración de descarga
Asset Administration Shell

Mostrar información

Configuración de descarga

Mostrar información

Catalogues & Brochures
Selection Guide Han-Modular®
Chapter Han-Eco®
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar