Matching Products
Matching Products NEW
Tools
1
Hoods/Housings
82
Frames
17
Contact inserts
4
Part number: 09 14 002 3101
Han-Quintax module, female
Han-Quintax module, female

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han-Quintax® module
Double module
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 14 002 3101
Han-Quintax module, female
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Hoods/Housings
82
Frames
17
Contact inserts
4
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han-Quintax® module
  • Size of the module Double module
Version
  • Termination method Crimp termination
  • Gender Female
Technical characteristics
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 12 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140019898
  • ETIM EC002312
  • eCl@ss 27440207 Adapter for industrial connectors (module/contact insert)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Eco®
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare