Matching Products
Matching Products NEW
Combinables
1
Inserts
2
Part number: 09 14 001 0730
Han GND cable to cable housing, 7,5-14mm
Han GND cable to cable housing, 7,5-14mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable to cable housing
Snap-in latches
Top entry
1x Integrated
Material (hood/housing): Polycarbonate (PC)
Green
Notes
Compare
Load in configurator
Part number: 09 14 001 0730
Han GND cable to cable housing, 7,5-14mm
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Inserts
2
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® GND
  • Type of hood/housing Cable to cable housing
Version
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x Integrated
  • Locking type Snap-in latches
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Cable diameter 7.5 ... 14 mm
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) Green
  • Material (cable glands) Polyamide (PA)
  • Colour (cable gland) Yellow
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Net weight 37 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140019126
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® GND
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare