Matching Products
Matching Products NEW
System Cables
47
Part number: 09 07 001 0015 300
har-SAB M8/4/3p PAC 2m PVC w/o LED
har-SAB M8/4/3p PAC 2m PVC w/o LED

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Distribution boxes
Pre-assembled master cable
Number of contacts: 3
Total number of ports: 4
Notes
Compare
Part number: 09 07 001 0015 300
har-SAB M8/4/3p PAC 2m PVC w/o LED
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
System Cables
47
Product Details
Identification
  • Series Circular connectors M8
  • Element Distribution boxes
  • Specification Pre-assembled master cable
Version
  • Cable length 2 m
  • Total number of ports 4
  • Number of contacts 3
Technical characteristics
  • Rated current ‌ 6 A
  • Rated voltage
    10 V DC
    30 V DC
  • Limiting temperature -25 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Number of channels per port 2
  • Circuit logic PNP
Material properties
  • Material (cable) PVC
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140276642
  • ETIM EC002585
  • eCl@ss 27440108 Passive Sensor-Actuator-Interface (with cable)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare