Matching Products
Matching Products NEW
Part number: 09 00 000 5342
Clamp f. Shield Frames (Cable 10mm)
Clamp f. Shield Frames (Cable 10mm)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Clamp
for shield frames
Steel
Notes
Compare
Part number: 09 00 000 5342
Clamp f. Shield Frames (Cable 10mm)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identificación
  • Categoría Accesorios
  • Tipo de accesorio Mordaza
  • Descripción del accesorio para marcos blindados
Características técnicas
  • Diámetro de cable 10 mm
Propiedades del material
  • Material (accesorios) Acero
  • Superficie (accesorios) Cincado
  • RoHS conforme
  • Estado ELV conforme
  • China RoHS e
  • Sustancias REACH ANNEX XVII No incluido
  • Sustancias REACH ANNEX XIV No incluido
  • Sustancias REACH SVHC No incluido
  • Sustancias de la Proposición California 65
  • Sustancias de la Proposición California 65 Níquel
Datos comerciales
  • Tamaño del embalaje 10
  • Peso neto 3,5 g
  • País de origen Alemania
  • Número europeo de arancel aduanero 85366990
  • GTIN 5713140002609
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare