Matching Products
Matching Products NEW
Combinables
12
Accessories
5
備件
1
插蕊
34
Frames
2
Part number: 19 43 216 0298
Han-Eco 16B Outd-HSM2-w. SL-M40 w. cover
Han-Eco 16B Outd-HSM2-w. SL-M40 w. cover

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
With thermo-plastic cover
Size: 16 B
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
Notes
Compare
Load in configurator
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 19 43 216 0298
Han-Eco 16B Outd-HSM2-w. SL-M40 w. cover
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
12
Accessories
5
備件
1
插蕊
34
Frames
2
Product Details
標識
  • 類別 上殼/底座
  • 上殼/底座系列 Han-Eco® B
  • 上殼/底座類型 表面安裝底座
  • 上殼/底座介紹 帶塑料保護蓋
版本
  • 尺寸 16 B
  • 版本 邊出線
  • 出線孔 2x M40
  • 鎖定類型 單鎖扣
技術參數
  • 極限溫度 -40 ... +125 °C
  • 關於極限溫度的說明 用作符合 IEC 61984 標準的連接器。
  • 重新鎖定次數 ≥ 500
  • 防護等級符合IEC 60529 IP66
材料特性
  • 材料(上殼/底座)
    聚酰胺 (PA)
    強化型玻璃光纖
  • 顏色(上殼/底座) RAL 9005(烏黑)
  • 材料(密封件) FPM
  • 顏色(密封件) RAL 7001 (銀灰色)
  • 材料(鎖扣)
    聚酰胺 (PA)
    強化型玻璃光纖
  • 顏色(鎖扣) RAL 9005(烏黑)
  • 材料阻燃性等級符合 UL 94 V-0
  • 材料阻燃性等級(鎖扣)符合 UL 94 V-0
  • RoHS 符合
  • ELV 狀態 符合
  • China RoHS e
  • REACH 附件XVII 物質 不包含
  • REACH 附件XIV 物質 不包含
  • REACH SVHC 物質 不包含
  • 加州 65 號提案物質
  • 加州 65 號提案物質
  • 鐵路車輛防火 EN 45545-2 (2020-08)
  • 包含危險等級的要求集
    R22 (HL 1-3)
    R23 (HL 1-3)
規格和認證
  • 規格
    IEC 61984
    EN 45545-2 鐵路車輛防火
  • 認證 CE
商業數據
  • 包裝尺寸 1
  • 原產國 德國
  • 歐洲海關關稅號 85389099
  • GTIN 5713140179967
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare