Prodotti abbinabili
Prodotti abbinabili NUOVO
Codice prodotto: 09 67 000 9974
DSUB SCREW-LOCK FE UNC/M3 11mm
DSUB SCREW-LOCK FE UNC/M3 11mm

Immagine solo per scopo dimostrativo. Vi preghiamo fare riferimento alla descrizione prodotto.

Panoramica delle proprietà
Aggancio con vite femmina
Senza dado, Filettatura UNC/M3, Lunghezza totale 11 mm
Note
Confronta
Codice prodotto: 09 67 000 9974
DSUB SCREW-LOCK FE UNC/M3 11mm
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
  • Category Accessories
  • Series D-Sub
  • Type of accessory Female screw lock
  • Description of the accessory
    Without nut
    Thread UNC/M3
    Total length 11 mm
Version
  • Details Order 2 pieces for one connector.
Technical characteristics
  • Tightening torque <0.6 Nm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.912 g
  • Country of origin China
  • European customs tariff number 74153300
  • GTIN 5713140087552
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
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
Zuken serie E³ (2019+)