登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
HARTING YouTube频道
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Accessories
4
没有可用数据
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
09 48 841 1745 006
型号: 09 48 841 1745 006
VB RJ45 UaD - RJ45 jack Hiff PUR 0.6m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线, 无卤素, 防油
电缆长度: 0.6 m
注释
比较
型号: 09 48 841 1745 006
VB RJ45 UaD - RJ45 jack Hiff PUR 0.6m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Accessories
4
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
4x2xAWG 26/7 S/FTP, PUR, Cat.7, yellow
Connector 1
VarioBoot RJ45 IP20Cat.6A8pol UaD yellow
Connector 2
RJ45 Buchse HIFF AWG26/27
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING VarioBoot RJ45
Preferred directions up/down
Connector 2
RJ45
HIFF Female
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Halogen-free
Oil resistant
Version
Cable length
0.6 m
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
-30 ... +70 °C unmoved
-5 ... +50 °C moved
Degree of protection acc. to IEC 60529
IP20
Cable diameter
6.4 mm
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
ISO/IEC 11801
Commercial data
Packaging size
1
Net weight
59.58 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140882829
eCl@ss
27060308 Patch cord copper (data cable)
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Spanish_MX)
PDF (Portuguese_PT)
PDF (捷克语)
PDF (德语)
PDF (西班牙语)
PDF (英语)
PDF (丹麦语)
PDF (法语)
PDF (意大利语)
PDF (韩语)
PDF (日语)
PDF (荷兰语)
PDF (波兰语)
PDF (土耳其语)
PDF (瑞典语)
PDF (繁体中文)
PDF (简体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较