myHARTING Login
Konfigüratörleri
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Katalogları yükle
ePLAN ürün verilerini yükleyiniz
E3 Serisi verilerini yükleyiniz
HARTING YouTube Kanalı
Product Data Manager (only eng.)
Repairservice
İstek listesine ekle
İstek listesinden çıkar
Eşleşen ürünler
Eşleşen ürünler
YENİ
veri yok
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
HARTING T1 Industrial
33 28 160 2002 075
Parça numarası: 33 28 160 2002 075
SPE M12 st - IP20 2xAWG22/7 PUR 7.5m
Resim yalnızca gösterim amaçlıdır. Lütfen ürün açıklamasına bakınız.
Özellikleri gözden geçirin
Kablo takımları
Her iki tarafta önceden monte edilmiş
Bakır kablo (yuvarlak)
Alev geciktirici, Yağa dayanıklı, Halojensiz
Kablo uzunluğu: 7.5 m
Notlar
Karşılaştırın
Parça numarası: 33 28 160 2002 075
SPE M12 st - IP20 2xAWG22/7 PUR 7.5m
Notlar
Karşılaştırın
All functionalities, price and availability after
sign in
.
İstek listesine ekle
İstek listesinden çıkar
Bayiler
e posta sonrgulayı
Eşleşen ürünler
YENİ
veri yok
Overview
Ürün Açıklaması
Yükleyin
Knowledge
Bayiler
Ürün Açıklaması
Yükleyin
Knowledge
Bayiler
Ürün detayları
Part List
Part list details
Type of cable
HARTING T1 SPE PUR 2xAWG22/7 Regellänge
Connector 1
HARTING M12 T1 Industrial straight
Connector 2
T1 Industrial plug male IP20 overm
Identification
Category
System cabling
Series
HARTING T1 Industrial
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING M12 T1 Industrial Straight
Overmoulded
Connector 2
HARTING T1 Industrial
Overmoulded
Type of cable
Copper cable (round)
Description of the cable
Flame retardant
Oil resistant
Halogen-free
Version
Cable length
7.5 m
Number of cores
2
Core structure
1x 2x AWG 22/7
Number of contacts
2
Technical characteristics
Rated current
4 A
Rated voltage
60 V AC
Transmission characteristics
600 MHz Bandwidth
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
Contact resistance
≤ 20 mΩ
Shielding resistance
≤ 100 mΩ
Limiting temperature
-40 ... +80 °C unmoved
-25 ... +80 °C moved
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67
IP20
Test voltage U
r.m.s.
1 kV (contact-contact)
2.25 kV (contact-ground)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number
9a47efec-4d17-429d-9858-94ae21df424d
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
IEC 63171-6
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
IEEE 802.3cg (10BASE-T1)
IEEE 802.3bw (100BASE-T1)
IEEE 802.3bp (1000BASE-T1)
IEC 60332-1-2 Flame retardancy
EN 60811-404 Oil resistance
Commercial data
Packaging size
1
Country of origin
Germany
European customs tariff number
85444290
eCl@ss
27060307 Bus cable
Yükleyin
Download Package
Belgeler
Veri sayfası
Bilgi göster
Bilgi gizle
İndirme ayarları
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Danca)
PDF (Almanca)
PDF (Çekçe)
PDF (İngilizce)
PDF (İtalyanca)
PDF (Japonca)
PDF (İspanyolca)
PDF (Fransızca)
PDF (Korece)
PDF (Hollandaca)
PDF (Lehçe)
PDF (Türkçe)
PDF (Çince(geleneksel)
PDF (İsveççe)
PDF (Çince)
Yükle
Bilgi göster
Bilgi gizle
PDF formatındaki veri sayfası ürünün genel ve teknik özelliklerini açıklar,uygulanan standartları ve onayları listeler ve dokümantasyon işlevi görür
Teknik Çizim
Bilgi göster
Bilgi gizle
İndirme ayarları
PDF
CGM
DXF
Yükle
Bilgi göster
Bilgi gizle
Teknik çizim sayfası, ürünün 2D şeklidir.PDF, CMG VE DXF formatlarında mevcuttur.
Ürün beyanı
Bilgi göster
Bilgi gizle
İndirme ayarları
PDF (İngilizce)
Yükle
Bilgi göster
Bilgi gizle
PDF formatındaki ürün beyanı,ürünün RoHS, REACH, ELV vb. çeşitli standartlara uygunluğunu belgelemektedir.
Mühendislik verisi
3D CAD Verisi
Bilgi göster
Bilgi gizle
İndirme ayarları
STEP
JT
Yükle
Bilgi göster
Bilgi gizle
Tüm CAD araçları için nötr 3D CAD verileri, CAx mühendislik süreçlerinde HARTING ürünlerinin hızlı ve kolay kullanımı için kullanalabilir.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Kapat
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Karşılaştırın