myHARTING Login
コンフィギュレータ
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
カタログのダウンロード
製品データePLANをダウンロード
製品データZuken E3シリーズをダウンロード
HARTING YouTubeチャンネル
Product Data Manager (only eng.)
Repairservice
要望リストへ追加
ウィッシュリストから削除
Matching Products
Matching Products
NEW
該当データなし
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
HARTING T1 Industrial
33 28 160 2002 020
部品番号: 33 28 160 2002 020
SPE M12 st - IP20 2xAWG22/7 PUR 2.0m
画像は一例です。製品詳細を参照ください。
Properties Overview
ケーブルアセンブリ
両端組立て済み
銅ケーブル (丸型)
遅燃性, 耐油性, ハロゲンフリー
ケーブル長さ: 2 m
ノート
Compare
部品番号: 33 28 160 2002 020
SPE M12 st - IP20 2xAWG22/7 PUR 2.0m
ノート
Compare
All functionalities, price and availability after
sign in
.
要望リストへ追加
ウィッシュリストから削除
Distributors
E-Mail Inquiry
Matching Products
NEW
該当データなし
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
製品詳細
Part List
Part list details
Tipo de cable
HARTING T1 SPE PUR 2xAWG22/7 Regellänge
Conector 1
HARTING M12 T1 Industrial straight
Conector 2
T1 Industrial plug male IP20 overm
Identification
Category
System cabling
Series
HARTING T1 Industrial
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING M12 T1 Industrial Straight
Overmoulded
Connector 2
HARTING T1 Industrial
Overmoulded
Type of cable
Copper cable (round)
Description of the cable
Flame retardant
Oil resistant
Halogen-free
Version
Cable length
2 m
Number of cores
2
Core structure
1x 2x AWG 22/7
Number of contacts
2
Technical characteristics
Rated current
4 A
Rated voltage
60 V AC
Transmission characteristics
600 MHz Bandwidth
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
Contact resistance
≤ 20 mΩ
Shielding resistance
≤ 100 mΩ
Limiting temperature
-40 ... +80 °C unmoved
-25 ... +80 °C moved
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67
IP20
Test voltage U
r.m.s.
1 kV (contact-contact)
2.25 kV (contact-ground)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Yellow
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
符合豁免標準
China RoHS
50
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
有
REACH SVHC substances
Lead
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number
9a47efec-4d17-429d-9858-94ae21df424d
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
IEC 63171-6
IEEE 802.3bu (通過 PoDL(數據線上電)遠程供電)
IEEE 802.3cg (10BASE-T1)
IEEE 802.3bw (100BASE-T1)
IEEE 802.3bp (1000BASE-T1)
IEC 60332-1-2 阻燃性
EN 60811-404 耐油
Commercial data
Packaging size
1
Net weight
110 g
Country of origin
Germany
European customs tariff number
85444290
eCl@ss
27060307 Bus cable
Downloads
コネクタパッケージ
Documentation
Data Sheet
情報を表示
情報を非表示
Download Settings
PDF (Brazilian Portuguese)
PDF (Spanish)
PDF (Czech)
PDF (Danish)
PDF (English)
PDF (German)
PDF (Spanish)
PDF (Japanese)
PDF (Italian)
PDF (French)
PDF (Polish)
PDF (Korean)
PDF (Dutch)
PDF (Chinese trad.)
PDF (Simplified Chinese)
PDF (Swedish)
PDF (Turkish)
ダウンロード
情報を表示
情報を非表示
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
情報を表示
情報を非表示
Download Settings
PDF
CGM
DXF
ダウンロード
情報を表示
情報を非表示
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
情報を表示
情報を非表示
Download Settings
PDF (English)
ダウンロード
情報を表示
情報を非表示
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
情報を表示
情報を非表示
Download Settings
STEP
JT
ダウンロード
情報を表示
情報を非表示
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
閉じる
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare