myHARTING Login
Configuratoarelor
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descarcă cataloage
Download date de produs Eplan
Download date de produs E3 series
Canalul HARTING pe Youtube
Product Data Manager (only eng.)
Repairservice
eShop
M5
M5
Filters
Category
Select a value
Reset filter
Accessories
2
Connectors
12
System cabling
6
Number of contacts
Select a value
Reset filter
from
3
4
to
3
4
3
6
4
6
Rated current
Select a value
Reset filter
from
1 A
to
1 A
1 A
12
Rated voltage
Select a value
Reset filter
from
60 V
to
60 V
60 V
12
Termination method
Select a value
Reset filter
Wave soldering termination
4
Gender
Select a value
Reset filter
Female
6
Male
6
Conductor cross-section (mm²)
Select a value
Reset filter
0.14 mm²
8
Conductor cross-section (AWG)
Select a value
Reset filter
AWG 26
8
Type of accessory
Select a value
Reset filter
Lock nut
1
Protection cover
1
Locking type
Select a value
Reset filter
Screw locking
12
Unfortunately, no results were found for your search query
20 products
(of 20)
1/1
Produse noi - ascendent
Număr articol - ascendent
Număr articol-descendent
Relevance
Produse noi
Number of contacts-descendent
Rated current-descendent
Rated voltage-descendent
Termination method-descendent
Protection cover
M5-ACC-PLASTICCAP
Nr. articol 21 47 000 0012
for female inserts
Thermoplastic
Degree of protection: IP67
Adăugați la lista de dorințe
Ştergeţi din wishlist
Panel feed through
M5-PFT-CRIMP-3P-ACOD-F-0,2
Nr. articol 21 47 000 0008
With conductors, for rear mounting
20 cm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Panel feed through
M5-PFT-CRIMP-4P-ACOD-M-0.2
Nr. articol 21 47 000 0003
With conductors, for rear mounting
20 cm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Panel feed through
M5-PFT-CRIMP-4P-ACOD-F-0.2
Nr. articol 21 47 000 0007
With conductors, for front mounting
20 cm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Panel feed through
M5-PFT-CRIMP-3P-ACOD-M-0.2
Nr. articol 21 47 000 0002
With conductors, for rear mounting
20 cm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Panel feed through
M5-PFT-CRIMP-3P-ACOD-F-0.2
Nr. articol 21 47 000 0006
With conductors, for front mounting
20 cm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Panel feed through
M5-PFT-CRIMP-3P-ACOD-M-0.2
Nr. articol 21 47 000 0000
With conductors, for front mounting
20 cm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Panel feed through
M5-PFT-CRIMP-4P-ACOD-M-0.2
Nr. articol 21 47 000 0001
With conductors, for front mounting
20 cm
Adăugați la lista de dorințe
Ştergeţi din wishlist
Panel feed through
M5-PFT-CRIMP-4P-ACOD-F-0,2
Nr. articol 21 47 000 0009
With conductors, for rear mounting
20 cm
Adăugați la lista de dorințe
Ştergeţi din wishlist
PCB adapter
M5-PCB-THT-1PC-3P-ACOD-M-STR
Nr. articol 21 47 000 0004
Straight, for rear mounting
Wave soldering termination
Rated current: 1 A
Contacts: 3
Copper alloy
Gold plated
Coding: A-coding
Polyamide (PA)
Adăugați la lista de dorințe
Ştergeţi din wishlist
PCB adapter
M5-PCB-THT-1PC-4P-ACOD-M-STR
Nr. articol 21 47 000 0005
Straight, for rear mounting
Wave soldering termination
Rated current: 1 A
Contacts: 4
Copper alloy
Gold plated
Coding: A-coding
Polyamide (PA)
Adăugați la lista de dorințe
Ştergeţi din wishlist
PCB adapter
M5-PCB-THT-1PC-3P-ACOD-F-STR
Nr. articol 21 47 000 0010
Straight, for rear mounting
Wave soldering termination
Rated current: 1 A
Contacts: 3
Copper alloy
Gold plated
Coding: A-coding
Polyamide (PA)
Adăugați la lista de dorințe
Ştergeţi din wishlist
PCB adapter
M5-PCB-THT-1PC-4P-ACOD-F-STR
Nr. articol 21 47 000 0011
Straight, for rear mounting
Wave soldering termination
Rated current: 1 A
Contacts: 4
Copper alloy
Gold plated
Coding: A-coding
Polyamide (PA)
Adăugați la lista de dorințe
Ştergeţi din wishlist
Lock nut
M5-ACC-NUT
Nr. articol 21 47 000 0013
M5 x 1
Adăugați la lista de dorințe
Ştergeţi din wishlist
Eigenschaften
Nr. articol 51 74 07
Adăugați la lista de dorințe
Ştergeţi din wishlist
Eigenschaften
Nr. articol 51 74 08
Adăugați la lista de dorințe
Ştergeţi din wishlist
Eigenschaften
Nr. articol 51 74 15
Adăugați la lista de dorințe
Ştergeţi din wishlist
Eigenschaften
Nr. articol 51 74 16
Adăugați la lista de dorințe
Ştergeţi din wishlist
Eigenschaften
Nr. articol 51 75 28
Adăugați la lista de dorințe
Ştergeţi din wishlist
Eigenschaften
Nr. articol 51 75 29
Adăugați la lista de dorințe
Ştergeţi din wishlist
Info
A apărut o eroare în timp ce adăugarea în coș.
Filtrează după
Număr articol - ascendent
Număr articol - descendent
Relevance
Produse noi
Number of contacts - descendent
Rated current - descendent
Rated voltage - descendent
Termination method - descendent
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 20 products
Comparați
0
Filtrează după
Filters
0