myHARTING Login
Configuratori
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download Cataloghi
Scarica i dati del prodotto in formato ePLAN
Scarica i dati del prodotto E3series
CanaleHARTING YouTube
Product Data Manager (only eng.)
Repairservice
eShop
M12
M12
Filters
Categoria
Select a value
Reset filter
Accessoires
74
Connectors
559
Contacten
26
Systeembekabeling
224
Numero di poli
Select a value
Reset filter
from
2
3
4
5
8
12
to
2
3
4
5
8
12
2
18
3
31
4
329
5
213
8
182
12
2
Corrente d'esercizio
Select a value
Reset filter
from
2 A
≤ 2 A
3 A
4 A
0,5 A
6 A
0,8 A
9 A
12 A
1,5 A
16 A
7,5 A
to
2 A
≤ 2 A
3 A
4 A
0,5 A
6 A
0,8 A
9 A
12 A
1,5 A
16 A
7,5 A
2 A
63
≤ 2 A
2
3 A
6
4 A
352
0,5 A
91
6 A
7
0,8 A
12
9 A
48
12 A
63
1,5 A
2
16 A
41
7,5 A
8
Tensione di esercizio
Select a value
Reset filter
from
30 V
32 V
48 V
50 V
57 V
60 V
63 V
250 V
630 V
to
30 V
32 V
48 V
50 V
57 V
60 V
63 V
250 V
630 V
30 V
37
32 V
10
48 V
40
50 V
103
57 V
18
60 V
63
63 V
44
250 V
80
630 V
42
Collegamento
Select a value
Reset filter
Aansluiting voor reflow solderen (SMT)
38
Aansluitng voor THR reflow solderen (THR)
121
IDC-klem aansluitng
7
Krimpaansluiting
308
Push-In
2
Schroefaansluiting
24
HARAX
®
-aansluittechnologie
56
aansluiting met golfsoldering
10
preLink
®
IDC-klemaansluiting
6
Tipo di contatto (maschio o femmina)
Select a value
Reset filter
Mannelijk
278
Vrouwelijk
367
Sezione conduttore (mm²)
Select a value
Reset filter
0,08 ... 0,25 mm²
39
0,08 ... 0,25 mm² Data
4
0,08 ... 0,32 mm² Geslagen
1
0,12 ... 0,32 mm²
9
0,12 ... 0,82 mm²
32
0,13 mm²
1
0,13 ... 0,25 mm²
2
0,13 ... 0,33 mm²
21
0,13 ... 0,82 mm²
85
0,14 mm²
8
0,14 ... 0,34 mm²
18
0,14 ... 0,75 mm²
16
0,1 ... 0,12 mm²
6
0,22 ... 0,32 mm²
6
0,25 mm²
9
0,25 ... 0,34 mm²
4
0,25 ... 0,5 mm²
2
0,33 ... 0,82 mm²
2
0,34 mm²
13
0,34 ... 0,5 mm²
2
0,34 ... 0,75 mm²
12
0,5 mm²
10
0,5 mm² max.
6
0,5 ... 2,5 mm²
20
0,75 mm²
5
0,75 ... 1,5 mm²
4
1 mm²
1
1,5 mm²
21
1,5 mm² Power
2
1,5 mm² max.
17
2,5 mm²
22
Sezione del conduttore (AWG)
Select a value
Reset filter
AWG 14
21
AWG 16
38
AWG 18 ... AWG 16
4
AWG 19
2
AWG 20
14
AWG 20 ... AWG 14
12
AWG 20 Power
3
AWG 21
5
AWG 22
15
AWG 22 ... AWG 18
14
AWG 22 ... AWG 20
2
AWG 24
7
AWG 24 ... AWG 20
2
AWG 24 ... AWG 22
10
AWG 26
9
AWG 26 ... AWG 18
133
AWG 26 ... AWG 22
48
AWG 26 ... AWG 23
2
AWG 26 Data
3
AWG 27 ... AWG 26
6
AWG 28 ... AWG 23
39
AWG 28 ... AWG 23 Data
4
AWG 28/7 ... AWG 22/7 Geslagen
1
Tipo di custodia
Select a value
Reset filter
Schroefbare montagebehuizing
3
Tipo di accessorio
Select a value
Reset filter
Adapter
5
Afdichting
6
Afsluitweerstand
2
Behuizing
22
Beschermingsafdekking
7
Krimpflensset
13
Onderdelen voor paneelmontage
1
Paneeldoorvoer
1
Set van afdichtingen
3
T-splitter
4
Wisselaar voor geslacht
6
Y-distributeur
4
Tipo di contatto
Select a value
Reset filter
Krimpcontact
26
Tipi di aggancio
Select a value
Reset filter
PushPull
132
PushPull (inner)
12
PushPull (outer)
51
Schroefvergrendeling
461
Unfortunately, no results were found for your search query
931 products
(of 931)
1/32
Novità - Crescente
Codice prodotto - Crescente
Codice prodotto-Decrescente
Relevance
Novità
Numero di poli-Decrescente
Corrente d'esercizio-Decrescente
Tensione di esercizio-Decrescente
Collegamento-Decrescente
Kabelconnector
M12 Crimp Slim Design 4pol D-coded male
Part Number 21 03 881 1405
Recht
Mannelijk
D-codering
Krimpaansluiting
Vloeibaar kristalpolymeer (LCP)
Contacten: 4
Dwarsdoorsnede geleider: 0.13 ... 0.82 mm²
Nominale stroom: 4 A
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector
Circular Connector Harax M12 L4 M D-code
Part Number 21 03 281 1405
Recht
Mannelijk
D-codering
HARAX
®
-aansluittechnologie
Polyamide (PA)
Contacten: 4
Messing Au over Ni Contact zijde
Dwarsdoorsnede geleider: 0.14 ... 0.34 mm²
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
PCB-adapter
M12 panel feed through/PCB angled D-code
Part Number 21 03 381 4410
Haaks, voor achtermontage
Aansluitng voor THR reflow solderen (THR)
Nominale stroom: 4 A
Contacten: 4
Koperlegering
Au over Ni Contact zijde
Codering: D-codering
Vloeibaar kristalpolymeer (LCP)
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector
har-speed M12Crimp SlimDesign x-coded
Part Number 21 03 881 1805
Recht
Mannelijk
X-codering
Krimpaansluiting
Vloeibaar kristalpolymeer (LCP)
Contacten: 8
Dwarsdoorsnede geleider: 0.08 ... 0.25 mm²
Nominale stroom: 0.5 A
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector
Circular Connector with Harax M 1 2/ 4-p
Part Number 21 03 111 1405
Recht
Mannelijk
A-codering
HARAX
®
-aansluittechnologie
Polyamide (PA)
Contacten: 4
Messing Au over Ni Contact zijde
Dwarsdoorsnede geleider: 0.14 ... 0.34 mm²
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector
M12 slim female crimp 4/5 pol. A cod
Part Number 21 03 821 2505
Recht
Vrouwelijk
A-codering
Krimpaansluiting
Polyamide (PA)
Contacten: 5, 4
Dwarsdoorsnede geleider: 0.13 ... 0.82 mm²
Nominale stroom: 4 A
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
PCB-adapter
M12 PCB receptacle female d-coded 4pol.
Part Number 21 03 381 2418
Recht
Aansluitng voor THR reflow solderen (THR)
Nominale stroom: 4 A
Contacten: 4
Koperlegering
Au over Ni Contact zijde
Codering: D-codering
Vloeibaar kristalpolymeer (LCP)
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
PCB-adapter
M12 panel feed through PCB angled D-kod.
Part Number 21 03 381 4412
Haaks, voor achtermontage
Aansluitng voor THR reflow solderen (THR)
Nominale stroom: 4 A
Contacten: 4
Koperlegering
Au over Ni Contact zijde
Codering: D-codering
Vloeibaar kristalpolymeer (LCP)
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector, Paneeldoorvoer
PFT Slim design female D-coded
Part Number 21 03 881 2425
voor achtermontage
Vrouwelijk
D-codering
Krimpaansluiting
Vloeibaar kristalpolymeer (LCP)
Contacten: 4
Dwarsdoorsnede geleider: 0.13 ... 0.82 mm²
Nominale stroom: 4 A
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector
M12 slim angled male D-cod 4-pol
Part Number 21 03 881 3405
Haaks
Mannelijk
D-codering
Krimpaansluiting
Vloeibaar kristalpolymeer (LCP)
Contacten: 4
Dwarsdoorsnede geleider: 0.13 ... 0.82 mm²
Nominale stroom: 4 A
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector
M12 Crimp Slim Design 5pol A-coded male
Part Number 21 03 821 1505
Recht
Mannelijk
A-codering
Krimpaansluiting
Vloeibaar kristalpolymeer (LCP)
Contacten: 4, 5
Dwarsdoorsnede geleider: 0.13 ... 0.82 mm²
Nominale stroom: 4 A
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
PCB-adapter
Gerätebuchse M12-D-kod. IP20
Part Number 21 03 381 6410
Recht, voor achtermontage
Aansluitng voor THR reflow solderen (THR)
Nominale stroom: 4 A
Contacten: 4
Koperlegering
Au over Ni Contact zijde
Codering: D-codering
Polyamide (PA)
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector
M12 crimp SD D-cod 4-pol female
Part Number 21 03 881 2405
Recht
Vrouwelijk
D-codering
Krimpaansluiting
Vloeibaar kristalpolymeer (LCP)
Contacten: 4
Dwarsdoorsnede geleider: 0.13 ... 0.82 mm²
Nominale stroom: 4 A
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
PCB-adapter
M12 CAT5 receptacle straight
Part Number 21 03 381 2807
Recht
Aansluitng voor THR reflow solderen (THR)
Nominale stroom: 0.5 A
Contacten: 8
Koperlegering
Au over Ni Contact zijde
Codering: X-codering
Vloeibaar kristalpolymeer (LCP)
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Paneeldoorvoer
panel feed through M12D cod.female 4pins
Part Number 21 03 371 2403
Met geleiders, voor voormontage
50 cm
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
PCB-adapter
M12-PCB-THT-2PC-5P-ACOD-M-ANG-SHLD
Part Number 21 03 321 3501
Haaks, voor achtermontage
aansluiting met golfsoldering
Nominale stroom: 4 A
Contacten: 5
Koperlegering
Au over Ni Contact zijde
Codering: A-codering
Polyamide (PA)
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector
Circular Connector with Harax F 1 2/ 4-p
Part Number 21 03 111 2405
Recht
Vrouwelijk
A-codering
HARAX
®
-aansluittechnologie
Polyamide (PA)
Contacten: 4
Messing Au over Ni Contact zijde
Dwarsdoorsnede geleider: 0.14 ... 0.34 mm²
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector
M12 Crimp Slim Design 8pol A-coded male
Part Number 21 03 821 1805
Recht
Mannelijk
A-codering
Krimpaansluiting
Vloeibaar kristalpolymeer (LCP)
Contacten: 8
Dwarsdoorsnede geleider: 0.13 ... 0.33 mm²
Nominale stroom: 2 A
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
PCB-adapter
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Part Number 21 03 381 4440
Haaks, voor achtermontage
aansluiting met golfsoldering
Nominale stroom: 4 A
Contacten: 4
Koperlegering
Au over Ni Contact zijde
Codering: D-codering
Polyamide (PA)
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector
preLink M12 plug D-coded 4-pole Cat.5
Part Number 20 82 005 0001
Recht
Mannelijk
D-codering
preLink
®
IDC-klemaansluiting
Contacten: 4
Dwarsdoorsnede geleider: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²
Schroefbare montagebehuizing
Zink-spuitgietwerk
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Paneeldoorvoer
panel feed through M12 Acod.male 4 pins
Part Number 21 03 311 1402
Met geleiders, voor voormontage
50 cm
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector, Paneeldoorvoer
M12 PFT Slim Design Female, X coded
Part Number 21 03 881 2825
voor achtermontage
Vrouwelijk
X-codering
Krimpaansluiting
Vloeibaar kristalpolymeer (LCP)
Contacten: 8
Dwarsdoorsnede geleider: 0.08 ... 0.25 mm²
Nominale stroom: 0.5 A
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector
Circular Connector w. Harax M12 L4 F
Part Number 21 03 281 2405
Recht
Vrouwelijk
D-codering
HARAX
®
-aansluittechnologie
Polyamide (PA)
Contacten: 4
Messing Au over Ni Contact zijde
Dwarsdoorsnede geleider: 0.14 ... 0.34 mm²
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector
M12 PushPull D-coded male
Part Number 21 03 881 1430
Recht
Mannelijk
D-codering
Krimpaansluiting
Vloeibaar kristalpolymeer (LCP)
Contacten: 4
Dwarsdoorsnede geleider: 0.13 ... 0.82 mm²
Nominale stroom: 4 A
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
PCB-adapter
M12 CAT6a receptacle straight front
Part Number 21 03 381 2802
Recht, incl. behuizing, voor voormontage
Aansluitng voor THR reflow solderen (THR)
Nominale stroom: 0.5 A
Contacten: 8
Koperlegering
Au over Ni Contact zijde
Codering: X-codering
Vloeibaar kristalpolymeer (LCP)
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
PCB-adapter
M12 CAT6a Bu gewinkelt VWM
Part Number 21 03 381 4802
Haaks, incl. behuizing, voor voormontage
Aansluitng voor THR reflow solderen (THR)
Nominale stroom: 0.5 A
Contacten: 8
Koperlegering
Au over Ni Contact zijde
Codering: X-codering
Vloeibaar kristalpolymeer (LCP)
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Kabelconnector
Circular Connector w. Harax M12 L4 M
Part Number 21 03 282 1405
Recht
Mannelijk
D-codering
HARAX
®
-aansluittechnologie
Polyamide (PA)
Contacten: 4
Messing Au over Ni Contact zijde
Dwarsdoorsnede geleider: 0.34 ... 0.75 mm²
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
PCB-adapter
M12 PCB receptacle female a-coded 5pol.
Part Number 21 03 321 2518
Recht
Aansluitng voor THR reflow solderen (THR)
Nominale stroom: 4 A
Contacten: 5
Koperlegering
Au over Ni Contact zijde
Codering: A-codering
Vloeibaar kristalpolymeer (LCP)
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Paneeldoorvoer
M12 PFT D-coded female straight 0,5m
Part Number 21 03 375 2400
Met geleiders, voor voormontage
50 cm
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
PCB-adapter
M12 CAT6a Bu gerade
Part Number 21 03 381 2806
Recht
Aansluitng voor THR reflow solderen (THR)
Nominale stroom: 0.5 A
Contacten: 8
Koperlegering
Au over Ni Contact zijde
Codering: X-codering
Vloeibaar kristalpolymeer (LCP)
Aggiungi alla lista dei preferiti
Rimuovi dalla lista dei preferiti
Info
Errore durante l'aggiunta al carrello.
1
2
3
32
Ordina per
Codice prodotto - Crescente
Codice prodotto - Decrescente
Relevance
Novità
Numero di poli - Decrescente
Corrente d'esercizio - Decrescente
Tensione di esercizio - Decrescente
Collegamento - Decrescente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 931 products
Confronta
0
Ordina per
Filters
0