Matching Products
Matching Products NEW
Device side / Panel feed through
14
Part number: 21 34 929 3477 025
M12 D-cod 4-pol st/st m/f PUR 2.5M
M12 D-cod 4-pol st/st m/f PUR 2.5M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 2.5 m
Notes
Compare
Part number: 21 34 929 3477 025
M12 D-cod 4-pol st/st m/f PUR 2.5M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
14
Product Details
Part List
  • Part list details
    Kabeltyp
    Steckverbinder 1
    Steckverbinder 2
Bezeichnung
  • Kategorie System cabling
  • Baureihe Circular connectors M12
  • Komponente Cable assemblies
  • Beschreibung Pre-assembled on both sides
  • Steckverbinder 1
    M12 D-coding
    Male Straight
  • Steckverbinder 2
    M12 D-coding
    Female Straight
  • Kabeltyp Copper cable (round)
Ausführung
  • Kabellänge 2.5 m
  • Anzahl der Adern 4
  • Adernaufbau 4x AWG 22/7
  • Kodierung D-coding
Technische Kennwerte
  • Übertragungseigenschaften Cat. 5 Class D up to 100 MHz
  • Datenrate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Materialeigenschaften
  • Werkstoff Kabel PUR (polyurethane)
  • Farbe Kabel Green
  • RoHS compliant with exemption
  • RoHS-Ausnahmen 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV Status 符合豁免标准
  • China RoHS 50
  • REACH Annex XVII Stoffe 不包含
  • REACH ANNEX XIV Stoffe 不包含
  • REACH SVHC Stoffe
  • REACH SVHC Stoffe
  • ECHA SCIP Nummer 567c8b78-5fa0-43aa-a4c0-beb9d99b7769
  • California Proposition 65 Stoffe Yes
  • California Proposition 65 Stoffe
Normen und Zulassungen
  • Normen UN/ECE-R 118 轨道车辆防火
  • Zulassungen CE
  • PROFINET
Kaufmännische Daten
  • Packungsgröße 1
  • Ursprungsland Deutschland
  • europäische Zolltarifnummer 85444290
  • GTIN 5713140814608
  • eCl@ss 27060390 Konfektioniertes Datenkabel (nicht spezifiziert)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare