Matching Products
Matching Products NOVO
Device side / Panel feed through
10
Part Number: 21 34 949 4477 200
M12 Cable Assembly D-cod an/an m/m 20,0m
M12 Cable Assembly D-cod an/an m/m 20,0m

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conjuntos de cabos
Pré-montado em ambos os lados
Cabo de cobre (redondo)
Comprimento do cabo: 20 m
Notes
Compare
Part Number: 21 34 949 4477 200
M12 Cable Assembly D-cod an/an m/m 20,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Device side / Panel feed through
10
Detalhes do produto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 D-coding
    Male Angled
  • Connector 2
    M12 D-coding
    Male Angled
  • Type of cable Copper cable (round)
Version
  • Cable length 20 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 D 級:到100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -25 ... +70 °C
Material properties
  • Material (cable) PUR (聚氨酯)
  • Colour (cable) 綠色
  • RoHS 符合豁免標準
  • RoHS exemptions 6(c):銅合金含鉛量高達 4 %
  • ELV status 符合豁免標準
  • China RoHS 50
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances
  • REACH SVHC substances
  • California Proposition 65 substances
  • California Proposition 65 substances
Specifications and approvals
  • Specifications UN/ECE-R 118 軌道車輛防火
  • Approvals CE
  • PROFINET
Commercial data
  • Packaging size 1
  • Net weight 1,294 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140248090
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare