Matching Products
Matching Products NUEVO
Combinables
30
Accessories
3
Inserts
26
Frames
2
Número de parte: 97 00 000 3032
Han B24_H_HTSE2_HC_f.DL_Pg29/Pg29
Han B24_H_HTSE2_HC_f.DL_Pg29/Pg29

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Carcasa
Tamaño: 24 B
Perfil alto
Seguros de bloqueo doble
Entrada superior/lateral
2x Pg 29
Material (carcasa/base): Fundición de aluminio
Recubierto de polvo
RAL 7037 (gris polvo)
Notes
Compare
Número de parte: 97 00 000 3032
Han B24_H_HTSE2_HC_f.DL_Pg29/Pg29
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Combinables
30
Accessories
3
Inserts
26
Frames
2
Detalles del producto
Identificare
  • Categoria Hoods / Housings
  • Serii de carcase/prize Han® B
  • Tip carcasă/priză Hood
  • Tip High construction
Versiune
  • Mărime 24 B
  • Versiune Top/side entry
  • Numărul de intrări de cablu 2
  • Intrare cablu 2x Pg 29
  • Tip blocare Double locking lever
  • Domeniu de utilizare Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Gradul de protecţie conform IEC 60529
    IP65
    IP66
    IP67
  • Clasificarea de tip conform UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 100 g
  • Ţara de origine India
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare