Matching Products
Matching Products NUEVO
Accessories
6
Inserţii
22
Número de parte: 19 39 006 0406
Han 6 HP EMC-HTE-M25-black
Han 6 HP EMC-HTE-M25-black

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Carcasa
Versión EMC
Tamaño: 6 B
Bloqueo por tornillo
Acero inoxidable
Entrada superior
1x M25
Material (carcasa/base): Fundición de aluminio, Resistente a la corrosión
Recubierto de polvo
RAL 9005 (negro intenso)
Material (junta): NBR
Notes
Compare
Número de parte: 19 39 006 0406
Han 6 HP EMC-HTE-M25-black
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Accessories
6
Inserţii
22
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HP
  • Type of hood/housing Hood
  • Description of hood/housing EMC version
Version
  • Size 6 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M25
  • Locking type Screw locking
  • Field of application Hoods/housings for rough environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 3 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP68
    IP69 / IPX9K acc. to ISO 20653
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 233 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140832480
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

EPLAN Data Portal

Mostrar información

Descargar

Mostrar información

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare