myHARTING Login
Konfigurátorok
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Katalógusok letöltése / rendelése
Termékadatok letöltése, ePLAN
Termékadatok letöltése, Zuken E3series
HARTING YouTube csatorna
Product Data Manager (only eng.)
Repairservice
eShop
HARTING PushPull
HARTING PushPull
Filters
Kategória
Select a value
Reset filter
Accessories
57
Connectors
169
Contacts
18
Energy distributors
1
System cabling
73
Tools
2
Érintkezők száma
Select a value
Reset filter
from
2
4
5
8
9
10
20
to
2
4
5
8
9
10
20
2
27
4
32
5
40
8
33
9
1
10
15
20
2
Intensité nominale
Select a value
Reset filter
from
0.5 A
1.5 A
1.75 A
2 A
5 A
12 A
15 A
16 A
to
0.5 A
1.5 A
1.75 A
2 A
5 A
12 A
15 A
16 A
0.5 A
6
1.5 A
22
1.75 A
26
2 A
2
5 A
13
12 A
14
15 A
1
16 A
45
Tension nominale
Select a value
Reset filter
from
24 V
30 V
48 V
50 V
250 V
690 V
to
24 V
30 V
48 V
50 V
250 V
690 V
24 V
17
30 V
6
48 V
14
50 V
41
250 V
7
690 V
11
Lezárási mód
Select a value
Reset filter
Cage-clamp termination
2
Crimp termination
47
Fast termination
1
Han-Quick Lock
®
termination
15
Han® PushPull (V14)
1
IDC insulation displacement termination
49
Piercing termination
8
Press-in termination
1
Reflow soldering termination (SMT)
2
Reflow soldering termination (THR)
1
Solder termination
14
Spring clamp termination
15
Wave soldering termination
4
preLink
®
IDC insulation displacement termination
6
Fajta
Select a value
Reset filter
Female
9
Male
12
Section du conducteur (mm²)
Select a value
Reset filter
0.08 ... 0.22 mm²
3
0.08 ... 0.32 mm² Stranded
1
0.08 ... 4 mm²
1
0.09 ... 0.14 mm²
3
0.12 ... 0.32 mm² Solid
3
0.12 ... 0.32 mm² Stranded
3
0.13 ... 0.82 mm²
7
0.1 ... 0.12 mm²
4
0.1 ... 0.22 mm² Stranded
2
0.1 ... 0.32 mm² Solid
5
0.1 ... 0.32 mm² Stranded
7
0.22 ... 0.32 mm²
3
0.22 ... 0.32 mm² Solid
3
0.22 ... 0.32 mm² Stranded
18
0.23 ... 0.36 mm²
3
0.25 ... 0.82 mm² Stranded
1
0.25 ... 1.5 mm²
6
0.25 ... 2.5 mm²
7
0.26 ... 0.32 mm² Solid
20
0.5 mm²
2
0.5 ... 2.5 mm²
7
0.75 mm²
4
0.75 ... 2.5 mm²
7
0.75 ... 2.5 mm² Stranded
5
1 mm²
4
1.5 mm²
15
1.5 ... 2.5 mm² Stranded
2
2.5 mm²
4
Section de conducteur (AWG)
Select a value
Reset filter
AWG 12
2
AWG 14
2
AWG 16
2
AWG 16 ... AWG 14
10
AWG 18
6
AWG 18 ... AWG 13
8
AWG 20
2
AWG 20 ... AWG 12 Stranded
5
AWG 20 ... AWG 18
2
AWG 22 ... AWG 12
7
AWG 23/1 ... AWG 22/1 Solid
5
AWG 24 ... AWG 12
7
AWG 24 ... AWG 16
6
AWG 24 ... AWG 18
1
AWG 24 ... AWG 22
7
AWG 24 ... AWG 22 Solid
2
AWG 24 ... AWG 22 Stranded
2
AWG 24/1 ... AWG 22/1 Solid
3
AWG 24/7 ... AWG 22/7 Stranded
5
AWG 26 ... AWG 18
7
AWG 26/7 ... AWG 22/7 Stranded
3
AWG 27 ... AWG 26
4
AWG 27/1 ... AWG 22/1 Solid
13
AWG 27/7 ... AWG 22/7 Stranded
13
AWG 28 ... AWG 12
1
AWG 28 ... AWG 26
3
AWG 28/7 ... AWG 22/7
2
AWG 28/7 ... AWG 22/7 Stranded
1
AWG 28/7 ... AWG 24/7 Stranded
5
Lengő csatlakozóház/ház típusa
Select a value
Reset filter
Bulkhead mounted housing
30
Cable to cable housing
3
Tartozék típusa
Select a value
Reset filter
Blind plate
1
Coding pin
3
Coding pin set
1
Colour clip
10
Connector LC duplex
2
Distance fixing bracket
2
Dust protection cover
5
Manufacture tool
2
Outlet
2
Protection cover
23
Replacement cutter and crimp tool
1
Replacement cutter tool
2
Security clip
1
Szerszám típusa
Select a value
Reset filter
8-indent crimping tool
1
Locator
1
Érintkező típusa
Select a value
Reset filter
Crimp contact
18
SC contact
2
Rögzítés típusa
Select a value
Reset filter
PushPull
149
Unfortunately, no results were found for your search query
320 products
(of 320)
1/11
Új termékek - növekvő
Cikkszám - növekvő
Cikkszám-csökkenő
Relevance
Új termékek
Érintkezők száma-csökkenő
Intensité nominale-csökkenő
Tension nominale-csökkenő
Lezárási mód-csökkenő
Eigenschaften
Cikkszám 38 29 20
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Eigenschaften
Cikkszám 38 29 21
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
HPP V4 Power insert crimp 250V/16A 3p
Cikkszám 09 46 500 3401
Female
Crimp termination
Rated current: 16 A
Contacts: 2
Conductor cross-section: 0.75 ... 2.5 mm² Stranded
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
HPP V4 Power insert crimp 48V/12A 4p
Cikkszám 09 46 500 4401
Female
Crimp termination
Rated current: 12 A
Contacts: 4
Conductor cross-section: 0.75 ... 2.5 mm² Stranded
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Bulkhead mounted housing
PushPull V4, compact housing w. clip
Cikkszám 09 45 545 0042
Compact, With board locks, With integrated seal
PushPull
Material (hood/housing): Thermoplastic
Black
Material (seal): TPE-V
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
PP-V14-CC-IDC-RJ45-8P-P-M-STR-SHLD
Cikkszám 09 35 220 0401
Connector AIDA compliant, PROFINET, Multi Feature RJ45, Straight
IDC insulation displacement termination
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
HPP V4 Signal THT 10-pole vertical jack
Cikkszám 09 45 545 9012
Solder jack
Solder termination
Rated current: 5 A
Contacts: 10
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
Han PP V14 RJ45 plug PN metal 6.5-9.5mm
Cikkszám 09 35 226 0401
Connector sets AIDA compliant, PROFINET-Identification: PROFINET O-Plug RJ45
IDC insulation displacement termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Material: Zinc die-cast
Nickel plated
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
Han PP Power L metal plug var cod 9-13mm
Cikkszám 09 35 434 0401
Connector sets AIDA compliant, With variable coding
Spring clamp termination
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 9 ... 13 mm
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
PushPull V4, power, 250V/16A, w/o cont.
Cikkszám 09 46 145 3421
Connector sets
Crimp termination
Rated current: 16 A
Contacts: 2
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
HanPP V14 preLink RJ45 plug 8p met.
Cikkszám 20 82 104 0001
Connector AIDA compliant
preLink
®
IDC insulation displacement termination
Male
Contacts: 8
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Bulkhead mounted housing
PushPull V4, compact housing w/o clip
Cikkszám 09 45 545 0043
Compact, With integrated seal
PushPull
Material (hood/housing): Thermoplastic
Black
Material (seal): TPE-V
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
Han PushPull Power 4/0 M 90° solder pts.
Cikkszám 09 35 002 3003
Male
Solder termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Bulkhead mounted housing
Han PushPull Power Base panel w. gasket
Cikkszám 09 35 002 0323
PushPull
Material (hood/housing): Thermoplastic
Black
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Bulkhead mounted housing
PushPull V4, compact housing vert. jack
Cikkszám 09 45 545 0040
Compact, With integrated seal
PushPull
Material (hood/housing): Thermoplastic
Black
Material (seal): TPE-V
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
Han PushPull Power L Aida Kupplung
Cikkszám 61 04 201 1085 01
Connector sets AIDA compliant, Coupling
Spring clamp termination
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Material: Metal
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
Han PushPull RJ45 V14 Aida Kupplung rund
Cikkszám 61 04 201 1084 01
Connector sets AIDA compliant, Coupling
preLink
®
IDC insulation displacement termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Top entry
Material: Aluminium die-cast
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
Han PushPull PFT metal Bulkhead Cat.6A
Cikkszám 09 35 225 0311
Panel feed trough set AIDA compliant
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side
PushPull
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
Han PP Power L metal plug fix cod 9-13mm
Cikkszám 09 35 433 0401
Connector sets AIDA compliant, With fixed coding
Spring clamp termination
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 9 ... 13 mm
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
PushPull V4 plug, RJ45, Cat.6A
Cikkszám 09 45 145 1521
Connector sets
Piercing termination
Contacts: 8
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
Han PushPull SCRJ POF metal
Cikkszám 09 35 241 0401
Connector sets AIDA compliant, PROFINET-Identification: PROFINET O-Plug SCRJ, 1 mm POF
Contacts: 2
PushPull
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
PP-V14-PCB-THT-RJ45-8P-J-M-STR-SHLD
Cikkszám 09 35 002 2102
Female
Wave soldering termination
Rated current: 1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
Han PP Power L metal PFT var coding
Cikkszám 09 35 434 0311
Panel feed trough set AIDA compliant, With variable coding
Spring clamp termination
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Material: Zinc die-cast
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD
Cikkszám 09 35 002 2101
Female
Wave soldering termination
Rated current: 1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
HPP V4 / V14 Signal PFT insert 10-pole
Cikkszám 09 45 545 9010
Inserts
Crimp termination
Rated current: 5 A
Contacts: 10
Conductor cross-section: 0.13 ... 0.82 mm²
Copper alloy
Noble metal over Ni Mating side, Noble metal over Ni Termination side
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
SCRJ POF IP20 Plug
Cikkszám 09 35 002 4002
Connector sets
Fast termination
Contacts: 2
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Gender changer
Han PushPull RJ45 Genderchanger Cat6A
Cikkszám 09 35 221 0501
AIDA compliant
Conductor cross-section: 0.22 ... 0.32 mm² Stranded 0.26 ... 0.32 mm² Solid
Aluminium
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
Han PP Power L metal plug fix cod 6-10mm
Cikkszám 09 35 433 0441
Connector sets AIDA compliant, With fixed coding
Spring clamp termination
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 6 ... 10 mm
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
PushPull V4 plug, RJ45, Cat.6, IDC
Cikkszám 09 45 145 1561
Connector sets
IDC insulation displacement termination
Contacts: 8
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Connectors
PushPull V4 plug, RJ45, Cat.5
Cikkszám 09 45 145 1106
Connector sets
IDC insulation displacement termination
Contacts: 4
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Hozzáadás a Kívánságlistához
Eltávolítás a kívánságlistából
Információ
Hiba lépett fel miközben a tételek hozzáadásra kerültek a bevásárlókosárhoz.
1
2
3
11
Sorrend
Cikkszám - növekvő
Cikkszám - csökkenő
Relevance
Új termékek
Érintkezők száma - csökkenő
Intensité nominale - csökkenő
Tension nominale - csökkenő
Lezárási mód - csökkenő
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 320 products
Összehasnlítás
0
Sorrend
Filters
0