myHARTING Login
Konfiguraattorit
Produkte
Produkte
Industrie-Steckverbinder / Han
®
Rundsteckverbinder
Geräteanschlusstechnik
Industrial Ethernet Switches
Bedien- und Anzeigeelemente
Ladeequipment für Elektromobilität
Werkzeuge
Kundenspezifische Lösungen
Systemverkabelung & Rohkabel
myHARTING
Downloads / Katalogbestellung
Downloads / Katalogbestellung
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Reparaturservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Lado del dispositivo / Pasacables
167
no data available
eShop
Systemverkabelung & Rohkabel
Data
...
Netzwerk Systemverkabelung
RJ45
09 48 888 8576 250
Osanumero: 09 48 888 8576 250
DualBoot RJ45 PP FRNC Cat.6A grey 25m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 25 m
Notes
Compare
Osanumero: 09 48 888 8576 250
DualBoot RJ45 PP FRNC Cat.6A grey 25m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Lado del dispositivo / Pasacables
167
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Part List
Part list details
Kabeltyp
4x2xAWG 26/7 S/FTP Cat.7 FRNC, grey
Steckverbinder 1
DualBoot RJ45 PP IP20 Cat.6A 8pol grey
Steckverbinder 2
DualBoot RJ45 PP IP20 Cat.6A 8pol grey
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
PushPull
Connector 2
HARTING DualBoot RJ45
PushPull
Type of cable
Copper cable (round)
Version
Cable length
25 m
Number of cores
8
Core structure
4x 2 Twisted Pair
Locking type
PushPull
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Loop resistance
290 Ω/km
Limiting temperature
-25 ... +60 °C unmoved
0 ... +50 °C moved
Degree of protection acc. to IEC 60529
IP20
Insulation resistance @ 20 °C
≥ 5,000 MΩ x km
Impedance @ 100 MHz
100 Ω ±3 %
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Grey
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
ISO/IEC 11801
EN 50173-1
TIA/EIA 568-C.2
IEC 60332-3-24
Commercial data
Packaging size
1
Net weight
1,030 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140257030
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tšekki)
PDF (Tanska)
PDF (Espanja)
PDF (Japani)
PDF (Korea)
PDF (Hollanti)
PDF (Puola)
PDF (Saksa)
PDF (Englanti)
PDF (Ranska)
PDF (Ruotsi)
PDF (Italia)
PDF (Turkki)
PDF (Perint. kiina)
PDF (Kiina)
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Further Documents
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare