Matching Products
Matching Products NEW
Accessories
1
Varenummer: 09 06 800 9966
DIN-Power bracket left
DIN-Power bracket left

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Fixing brackets B, for male connectors, for 19" racks according to DIN EN 60297, Single fixing, Without ejector handle, Left, Metal
Notes
Compare
Free Sample
Varenummer: 09 06 800 9966
DIN-Power bracket left
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
produkt detaljer
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing brackets B
  • Description of the accessory
    for male connectors
    for 19in racks according to DIN EN 60297
    Single fixing
    Without ejector handle
    Left
Material properties
  • Material (accessories)
    Metal
    Thermoplastic
  • Colour (accessories) Metallic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 14.29 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140014367
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare