myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / pedir catálogos
Descarregar o ePLAN de Dados de Produto
Descarregar dados de produto Zuken E3series
Canal do YouTube HARTING
Product Data Manager (only eng.)
Repairservice
eShop
...
Conjuntos e lances de cabos
Data
Fibra óptica Sistema de cabos
Fibra óptica Sistema de cabos
Filters
Estrutura central
Select a value
Reset filter
2x 9 / 125 µm
2
2x G50 / 125 µm
2
3x 2,5 mm²
3
3x 2.5 mm²
4
50 / 125 µm
4
50 µm
4
62,5 / 125 µm
4
62.5 / 125 µm
4
9 / 125 µm
9
980 / 1000 µm
3
Diâmetro do cabo
Select a value
Reset filter
12,6 mm
1
12.6 mm
2
3 mm
16
5,17 mm
11
5,5 mm
4
5.17 mm
12
5.5 mm
4
6,5 mm
11
6.5 mm
11
7 mm
1
8 mm
3
8,8 mm
2
8.8 mm
2
9.5 mm
1
Conector 2
Select a value
Reset filter
2x LC duplex
5
2x SC duplex
2
2x ST
4
Expanded beam
4
HARTING PushPull (V4)
6
Han® 3 A Metal
5
Han® PushPull (V14) Metal
1
Han® PushPull (V14) Termoplástico
1
Han® PushPull (V14) Thermoplastic
1
LC duplex
19
PushPull XS SFP Termoplástico
4
PushPull XS SFP Thermoplastic
4
SC duplex
11
SCRJ duplex POF
3
ST duplex
2
Conector 1
Select a value
Reset filter
2x LC duplex
1
Expanded beam
4
Expanded beam 2 canais
4
Expanded beam 2 channels
4
Expanded beam 4 canais
4
Expanded beam 4 channels
6
HARTING PushPull (V4)
12
Han® 3 A Metal
5
Han® PushPull (V14) Metal
1
Han® PushPull (V14) Termoplástico
1
Han® PushPull (V14) Thermoplastic
1
LC duplex
8
PushPull XS SFP Termoplástico
8
PushPull XS SFP Thermoplastic
8
SC duplex
6
SCRJ duplex POF
3
ST duplex
2
Perda de inserção
Select a value
Reset filter
1,5 dB máx.
1
≤1 dB alteração de atenuação a 30 rpm
1
≤1 dB tipicamente
1
Categoria
Select a value
Reset filter
Conectores
2
Sistema de cabos
49
System cabling
54
Ciclos de conexão
Select a value
Reset filter
≥ 50
2
Cor (carcaça/base)
Select a value
Reset filter
Black
10
Preto
8
RAL 1021 (amarelo-colza)
4
RAL 1021 (colza yellow)
4
Grau de proteção conforme IEC 60529
Select a value
Reset filter
IP65 / IP67
3
IP66
1
IP68
29
Elemento
Select a value
Reset filter
Cable assemblies
54
Conjuntos de cabos
49
Insertos
2
Material (cabo)
Select a value
Reset filter
PUR (poliuretano)
20
PUR (polyurethane)
20
PVC
4
Cor (cabo)
Select a value
Reset filter
Amarelo
5
Azul claro
6
Black
6
Green
1
Light blue
6
Preto
6
Verde
1
Yellow
6
Método de terminação
Select a value
Reset filter
Terminação de solda
1
Terminação press-in
1
Série
Select a value
Reset filter
Expanded beam
20
HARTING PushPull (V4)
12
Han® PushPull (V14)
2
PushPull XS SFP
6
Especificações
Select a value
Reset filter
IEC 61076-3-106 Variant 4 (V4)
16
IEC 61076-3-106 Versão 4 (V4)
16
IEC 61076-3-117 Variant 14 (V14)
2
IEC 61076-3-117 Versão 14 (V14)
2
PROFINET
Select a value
Reset filter
Yes
3
Comprimento do cabo
Select a value
Reset filter
from
0.5 m
1 m
2 m
3 m
4 m
0,5 m
5 m
6 m
7 m
8 m
9 m
10 m
11 m
12 m
13 m
14 m
15 m
18 m
20 m
25 m
30 m
35 m
40 m
45 m
50 m
60 m
70 m
80 m
90 m
100 m
120 m
125 m
140 m
150 m
175 m
200 m
250 m
500 m
to
0.5 m
1 m
2 m
3 m
4 m
0,5 m
5 m
6 m
7 m
8 m
9 m
10 m
11 m
12 m
13 m
14 m
15 m
18 m
20 m
25 m
30 m
35 m
40 m
45 m
50 m
60 m
70 m
80 m
90 m
100 m
120 m
125 m
140 m
150 m
175 m
200 m
250 m
500 m
0.5 m
1
1 m
56
2 m
36
3 m
32
4 m
32
0,5 m
1
5 m
41
6 m
32
7 m
32
8 m
32
9 m
32
10 m
46
11 m
18
12 m
19
13 m
18
14 m
18
15 m
26
18 m
1
20 m
32
25 m
29
30 m
23
35 m
17
40 m
26
45 m
17
50 m
32
60 m
22
70 m
20
80 m
20
90 m
20
100 m
31
120 m
1
125 m
1
140 m
1
150 m
5
175 m
1
200 m
5
250 m
4
500 m
4
Limitação de temperatura
Select a value
Reset filter
-40 ... +70 °C
3
-40 ... +75 °C
1
-40 ... +85 °C
31
Número de fibras
Select a value
Reset filter
2
22
4
10
Detalhes
Select a value
Reset filter
Other cable lengths on request!
8
Outros comprimentos de cabo sob solicitação!
8
Identificação
Select a value
Reset filter
Industrial Fibre Optic
9
Tipo de trava
Select a value
Reset filter
PushPull
2
Material (carcaça/base)
Select a value
Reset filter
Aluminium
14
Alumínio
12
Aço inox
1
Metal
3
Termoplástico
9
Thermoplastic
9
Tipo de acessório
Select a value
Reset filter
Junta rotativa de fibra óptica
1
Unfortunately, no results were found for your search query
63 products
(of 844)
1/3
New products - Ascending
Part Number - Ascending
Part Number-Descending
Relevance
New products
Estrutura central-Descending
Diâmetro do cabo-Descending
Conector 2-Descending
Conector 1-Descending
Perda de inserção-Descending
Eigenschaften
38 29 08
Add to Wishlist
Remover da lista de desejos
Eigenschaften
38 29 20
Add to Wishlist
Remover da lista de desejos
Eigenschaften
38 29 21
Add to Wishlist
Remover da lista de desejos
Junta rotativa de fibra óptica
FORJ, MM 62,5 ST-ST
33 99 050 0000 005
para conectores ST / BFOC, Dibra tipo 62,5 / 125 µm
Add to Wishlist
Remover da lista de desejos
Eigenschaften
40 25 39
Add to Wishlist
Remover da lista de desejos
Eigenschaften
40 25 40
Add to Wishlist
Remover da lista de desejos
Eigenschaften
40 25 41
Add to Wishlist
Remover da lista de desejos
Eigenschaften
40 25 42
Add to Wishlist
Remover da lista de desejos
Eigenschaften
40 26 41
Add to Wishlist
Remover da lista de desejos
Eigenschaften
40 26 47
Add to Wishlist
Remover da lista de desejos
Eigenschaften
40 26 42
Add to Wishlist
Remover da lista de desejos
Eigenschaften
40 26 46
Add to Wishlist
Remover da lista de desejos
Eigenschaften
40 26 44
Add to Wishlist
Remover da lista de desejos
Eigenschaften
40 26 43
Add to Wishlist
Remover da lista de desejos
Eigenschaften
40 26 48
Add to Wishlist
Remover da lista de desejos
Eigenschaften2
51 73 13
Add to Wishlist
Remover da lista de desejos
Eigenschaften
40 26 45
Add to Wishlist
Remover da lista de desejos
Eigenschaften2
51 73 17
Add to Wishlist
Remover da lista de desejos
Eigenschaften2
51 73 14
Add to Wishlist
Remover da lista de desejos
Eigenschaften2
51 73 18
Add to Wishlist
Remover da lista de desejos
Eigenschaften2
51 73 15
Add to Wishlist
Remover da lista de desejos
Eigenschaften2
51 73 20
Add to Wishlist
Remover da lista de desejos
Eigenschaften2
51 73 16
Add to Wishlist
Remover da lista de desejos
Eigenschaften2
51 73 19
Add to Wishlist
Remover da lista de desejos
Conectores
SFP CAGE ASSY 1X1 PRESS-FIT TYPE
33 11 000 0179 000
Insertos
Terminação press-in
Add to Wishlist
Remover da lista de desejos
Conectores
SFP CAGE ASSY 1X1 SOLDER TYPE
33 11 000 0180 000
Insertos
Terminação de solda
Add to Wishlist
Remover da lista de desejos
Eigenschaften
38 28 06
Add to Wishlist
Remover da lista de desejos
Eigenschaften
38 28 07
Add to Wishlist
Remover da lista de desejos
Eigenschaften
38 28 08
Add to Wishlist
Remover da lista de desejos
Eigenschaften
38 28 09
Add to Wishlist
Remover da lista de desejos
Info
Ocorreu um erro ao adicionar ao carrinho.
1
2
3
Sort by
Part Number - Ascending
Part Number - Descending
Relevance
New products
Estrutura central - Descending
Diâmetro do cabo - Descending
Conector 2 - Descending
Conector 1 - Descending
Perda de inserção - Descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 63 products
Compare
0
Sort by
Filters
0