Matching Products
Matching Products NEW
Device side / Panel feed through
167
Varenummer: 09 47 444 4003
saCon LED Patch Cable CAT.6 grey 2m
saCon LED Patch Cable CAT.6 grey 2m

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1, Halogen-free
Cable length: 2 m
Notes
Compare
Varenummer: 09 47 444 4003
saCon LED Patch Cable CAT.6 grey 2m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
167
produkt detaljer
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    saCon RJ45 LED
    Straight
  • Connector 2
    saCon RJ45 LED
    Straight
  • Type of cable Copper cable (round)
  • Description of the cable
    Wiring 1:1
    Halogen-free
Version
  • Cable length 2 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Shielding Shielded
  • Number of contacts 8
  • Locking type Snap-in latches
Technical characteristics
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +60 °C unmoved
    ‌0 ... +50 °C moved
  • Degree of protection acc. to IEC 60529 IP20 mated condition
  • Cable diameter 6.2 mm
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Grey
Specifications and approvals
  • Specifications IEC 60603-7 Mating face
Commercial data
  • Packaging size 1
  • Net weight 93.2 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140389526
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare