Matching Products
Matching Products NEW
Varenummer: 15 39 042 0603 000
har-flex Board IDC 42p strain relief
har-flex Board IDC 42p strain relief

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Strain relief
Liquid crystal polymer (LCP)
Black
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Varenummer: 15 39 042 0603 000
har-flex Board IDC 42p strain relief
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
produkt detaljer
Identification
  • Category Accessories
  • Series har-flex®
  • Identification Board IDC
  • Type of accessory Strain relief
Version
  • Number of contacts 42
Technical characteristics
  • Limiting temperature -55 ... +125 °C
  • Withdrawal force > 20 N
Material properties
  • Material (accessories) Liquid crystal polymer (LCP)
  • Colour (accessories) Black
  • Material flammability class acc. to UL 94 V-0
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140837607
  • eCl@ss 27440292 Connector component (accessories)
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare