Matching Products
Matching Products NOVO
Part Number: 09 48 CON 84P8 YE
VarioBoot RJ45 IP20Cat.6A8pol UaD yellow
VarioBoot RJ45 IP20Cat.6A8pol UaD yellow

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conectores
Conector do cabo
Contatos: 8
Notes
Compare
Part Number: 09 48 CON 84P8 YE
VarioBoot RJ45 IP20Cat.6A8pol UaD yellow
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Identification
  • Category Connectors
  • Series RJ45
  • Identification HARTING VarioBoot RJ45
  • Element Cable connector
  • Specification Overmoulded
Version
  • Shielding Shielded
  • Number of contacts 8
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -30 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Colour (hood/housing) Yellow
  • Material flammability class acc. to UL 94 V-0
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140880849
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare