Productos combinables
Productos combinables NUEVO
N.º de referencia: 61 83 401 0065 02
Set Han Q8 H M 8x1,5 qmm Cont.
Set Han Q8 H M 8x1,5 qmm Cont.

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Juegos de conectores
Macho
Notas
Comparar
N.º de referencia: 61 83 401 0065 02
Set Han Q8 H M 8x1,5 qmm Cont.
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
  • Category Connector sets
Version
  • Gender Male
  • Field of application for motor connection
  • Pack contents
    Hood
    Male insert
    6x Han E® male contacts
    Seal insert
    Cable gland
Technical characteristics
  • Conductor cross-section 1.5 mm²
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ae0bdeb2-a56c-4d51-aeb1-e094fa9de4c4
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 67.5 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN
    5713140597235
    5713140683655
  • eCl@ss 27440113 Rectangular connectors (set)
  • ETIM EC002636
  • UNSPSC 24.0 39121408
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
Instrucciones
Instrucciones de montaje