myHARTING Login
Konfiguraattorit
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
33 45 232 0200 003
Osanumero: 33 45 232 0200 003
PP RJ45 OV, PP cable Hood,2m, 26/7,PUR
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Notes
Compare
Osanumero: 33 45 232 0200 003
PP RJ45 OV, PP cable Hood,2m, 26/7,PUR
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identificación
Categoría
System cabling
Serie
RJ45
Elemento
Cable assemblies
Especificaciones
Pre-assembled on both sides
Conector 1
RJ45
Conector 2
HARTING PushPull (V4) Thermoplastic
Female
Tipo de cable
Copper cable (round)
Versión
Longitud de cable
2 m
Número de núcleos
8
Estructura de núcleo
4x 2x AWG 26/7
Características técnicas
Características de transmisión
Cat. 6
A
Class E
A
up to 500 MHz
Tasa de bits
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Temperatura de limitación
-35 ... +70 °C
Propiedades del material
Material (cable)
PUR (polyurethane)
Color (cable)
Yellow
RoHS
compliant with exemption
Exenciones RoHS
6(c):
Copper alloy containing up to 4 % lead by weight
Estado ELV
compliant with exemption
China RoHS
50
Sustancias REACH ANNEX XVII
Not contained
Sustancias REACH ANNEX XIV
Not contained
Sustancias REACH SVHC
Yes
Sustancias REACH SVHC
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
Sustancias de la California Proposition 65
Yes
Sustancias de la California Proposition 65
Lead
Nickel
Especificaciones y homologaciones
Especificaciones
IEC 61076-3-106 Variant 4 (V4)
Datos comerciales
Tamaño del embalaje
1
Peso neto
167 g
País de origen
Latvia
Número europeo de arancel aduanero
85444290
GTIN
5713140150607
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
Downloads
Download Package
Documentation
Type Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Instructions
Assembly instructions
Näytä tiedot
Piilota tiedot
Download Settings
PDF
Lataa
Näytä tiedot
Piilota tiedot
Specific information on the assembly and handling
Further Documents
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare