登錄 myHARTING
配置器
Products
Products
Conectores industriais / Han
®
Conectores circulares
Készülékcsatlakozás
Ipari Ethernet Switchek
Üzemeltetői interfészek
Töltőberendezés az elektromobilitáshoz
Szerszámok
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
HARTING YouTube频道
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Device side / Panel feed through
1
没有可用数据
eShop
Cable assemblies & bulk cables
Power and signal
...
Circular connectors System cabling
M8
21 34 B20 0821 100
型号: 21 34 B20 0821 100
M8 Shielded Assy 8-poles st/- f/- 10,0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 10 m
注释
比较
型号: 21 34 B20 0821 100
M8 Shielded Assy 8-poles st/- f/- 10,0m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Device side / Panel feed through
1
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Type of cable
(8x0,14mm²) PVC LiYFCY
Connector 1
M8 A 8pole female straight shld overm
Identification
Category
System cabling
Series
Circular connectors M8
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M8 A-coding
Female Straight
Type of cable
Copper cable (round)
Version
Cable length
10 m
Number of cores
8
Core structure
8x 0.14 mm²
Coding
A-coding
Technical characteristics
Limiting temperature
-30 ... +80 °C
Material properties
Material (cable)
PVC
Colour (cable)
Grey
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Czechia
European customs tariff number
85444290
GTIN
5713140242067
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855
UNSPSC 24.0
26121604
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较