Matching Products
Matching Products NEW
Device side / Panel feed through
1
部品番号: 21 34 737 3466 003
M8 4-pol st/st m/m PVC 0.3m
M8 4-pol st/st m/m PVC 0.3m

画像は一例です。製品詳細を参照ください。

Properties Overview
ケーブルアセンブリ
両端組立て済み
銅ケーブル (丸型)
ケーブル長さ: 0.3 m
ノート
Compare
部品番号: 21 34 737 3466 003
M8 4-pol st/st m/m PVC 0.3m
ノート
Compare
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
Device side / Panel feed through
1
製品詳細
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M8
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M8 A-coding
    Male Straight
  • Connector 2
    M8 A-coding
    Male Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 0.3 m
  • Number of cores 4
  • Core structure 4x 0.25 mm²
  • Shielding Shielded
  • Coding A-coding
Technical characteristics
  • Limiting temperature -25 ... +80 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
Commercial data
  • Packaging size 1
  • Net weight 30 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140815551
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare