Prodotti abbinabili
Prodotti abbinabili NUOVO
Codice prodotto: C2 13 200 0000 0374
M12 A-cod 5-pol st /st m /m PUR 1.50m
M12 A-cod 5-pol st /st m /m PUR 1.50m

Immagine solo per scopo dimostrativo. Vi preghiamo fare riferimento alla descrizione prodotto.

Panoramica delle proprietà
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 1.5 m
Note
Confronta
Codice prodotto: C2 13 200 0000 0374
M12 A-cod 5-pol st /st m /m PUR 1.50m
Note
Confronta
All functionalities, price and availability after sign in.
Aggiungi alla lista dei preferiti
Prodotti abbinabili NUOVO
Dettagli del prodotto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
    Overmoulded
  • Connector 2
    M12 A-coding
    Male Straight
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 1.5 m
  • Number of cores 5
  • Core structure 5x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 60 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.5 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) RAL 7021 (black grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Flame retardancy
  • UL / CSA UL in preparation
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713141020220
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
Documentazione
Scheda tecnica

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Dichiarazione di prodotto

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Confronta