Matching Products
Matching Products NUEVO
Número de parte: C2 13 200 0000 0395
M12 A-cod 5-pol st /- f /- PUR 70.00m
M12 A-cod 5-pol st /- f /- PUR 70.00m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conjuntos de cable
Premontado en un lado
Cable de cobre (redondo)
Sin halógenos
Longitud de cable: 70 m
Notes
Compare
Número de parte: C2 13 200 0000 0395
M12 A-cod 5-pol st /- f /- PUR 70.00m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Detalles del producto
Part List
  • Part list details
    Tipo de cabo
    Conector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Straight
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 70 m
  • Number of cores 5
  • Core structure 5x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 60 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.5 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) RAL 7021 (black grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Flame retardancy
  • UL / CSA UL in preparation
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713141039307
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare