Matching Products
Matching Products NEW
Part number: 97 00 000 0722
M12 A-cod 3-pol an/- m/- PPi PUR 15m
M12 A-cod 3-pol an/- m/- PPi PUR 15m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 15 m
Notes
Compare
Part number: 97 00 000 0722
M12 A-cod 3-pol an/- m/- PPi PUR 15m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Straight
    Overmoulded
    Inner PushPull
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 15 m
  • Number of cores 3
  • Core structure 3x 0,34 мм²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 3
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage ‌ 250 V
  • Limiting temperature
    -25 ... +80 °C перемещен
    -40 ... +80 °C стационарный
  • Degree of protection acc. to IEC 60529 IP65 / IP67 присоединенное состояние
  • Cable diameter 4 mm
  • Minimum bending radius
    10x диаметр кабеля (многократный изгиб)
    5х диаметр кабеля (однократный изгиб)
Material properties
  • Material (cable) ПУРПУРНЫЙ (полиуретан)
  • Colour (cable) RAL 7021 (черно-серый)
  • RoHS совместим
  • ELV status совместим
  • China RoHS e
  • REACH Annex XVII substances Не содержится
  • REACH ANNEX XIV substances Не содержится
  • REACH SVHC substances Не содержится
  • California Proposition 65 substances Не содержится
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare