Matching Products
Matching Products NEW
Contacts
18
Combinables
5
Tools
2
Accessories
1
Spare Part
1
Hoods/Housings
27
Part number: 97 00 000 0120
Han Q4/2 M-c without screws
Han Q4/2 M-c without screws

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: Han-Compact®
Contacts: 6
Conductor cross-section: 1.5 ... 6 mm² Power 0.14 ... 2.5 mm² Signal
Notes
Compare
NEW
Derating tool
Part number: 97 00 000 0120
Han Q4/2 M-c without screws
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
18
Combinables
5
Tools
2
Accessories
1
Spare Part
1
Hoods/Housings
27
Product Details
Identification
  • Category Inserts
  • Series Han® Q
  • Identification 4/2
  • Specification Without screws
  • Features Finger safe contacts
Version
  • Termination method Crimp termination
  • Gender Male
  • Size Han-Compact®
  • Number of contacts 6
  • Number of signal contacts 2
  • Number of power contacts 4
  • PE contact Yes
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section
    1.5 ... 6 mm² Power
    0.14 ... 2.5 mm² Signal
  • Rated current (signal) 10 A
  • Rated voltage (signal) 250 V
  • Rated impulse voltage (signal) 4 kV
  • Pollution degree (signal) 3
  • Rated current (power) 40 A
  • Rated voltage conductor-earth (Power) 400 V
  • Rated voltage conductor-conductor (Power) 690 V
  • Rated impulse voltage (power) 6 kV
  • Pollution degree (power) 3
  • Rated voltage acc. to UL (signal) 250 V
  • Rated voltage acc. to UL (Power) 600 V
  • Rated voltage acc. to CSA (signal) 250 V
  • Rated voltage acc. to CSA (Power) 600 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 19 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare