Matching Products
Matching Products NEW
Varenummer: 97 00 000 3456
Han-Mod_AC_Cap_f.CableLug_400A
Han-Mod_AC_Cap_f.CableLug_400A

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Protection cover
Han® 400 A module
Material (hood/housing): Polycarbonate (PC)
Notes
Compare
Varenummer: 97 00 000 3456
Han-Mod_AC_Cap_f.CableLug_400A
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
produkt detaljer
Identification
  • Category Accessories
  • Series Han-Modular®
  • Type of accessory Protection cover
  • Description of the accessory Han® 400 A module
Version
  • Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
  • Rated current ‌ 400 A
  • Rated voltage 1.000 V
  • Rated voltage
    ‌ 1.000 V AC
    ‌ 1.500 V DC
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
Material properties
  • Material (hood/housing) Polycarbonaat (PC)
  • RoHS conform
  • ELV status conform
  • China RoHS e
  • REACH Annex XVII substances Niet ingesloten
  • REACH ANNEX XIV substances Niet ingesloten
  • REACH SVHC substances Niet ingesloten
  • California Proposition 65 substances Niet ingesloten
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Commercial data
  • Packaging size 1
  • Net weight 26 g
  • Country of origin India
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare