Matching Products
Matching Products NEW
Combinables
44
Accessories
15
Inserts
22
Frames
2
Varenummer: 19 30 906 0446
Han 6B-SCP-HTE-HC-f. SL-M25
Han 6B-SCP-HTE-HC-f. SL-M25

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Hood
Corrosion resistant
Size: 6 B
High construction
Single locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Varenummer: 19 30 906 0446
Han 6B-SCP-HTE-HC-f. SL-M25
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
44
Accessories
15
Inserts
22
Frames
2
produkt detaljer
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Hood
  • Description of hood/housing Corrosion resistant
  • Type High construction
Version
  • Size 6 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M25
  • Locking type Single locking lever
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
    IP67
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 135 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140164307
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

2D/3D Multi CAD Data

Vis informasjon

Download Settings

Vis informasjon

Zuken E³.series (2019+)

Vis informasjon

Last ned

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare