Matching Products
Matching Products NEW
Part number: 09 39 700 9903
Han 16HP Direct FPM Sealing Set
Han 16HP Direct FPM Sealing Set

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Profile gasket
Size: 16 B
FPM
RAL 7001 (silver-grey)
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 39 700 9903
Han 16HP Direct FPM Sealing Set
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identificare
  • Categoria Accessories
  • Tip de accesorii Profile gasket
Versiune
  • Mărime 16 B
Proprietăţi material
  • Material (etanşare) FPM
  • Culoare (garnitură de izolare) RAL 7001 (silver-grey)
  • RoHS compliant
  • stare ELV compliant
  • China RoHS e
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Not contained
Date comerciale
  • Dimensiuni ambalaj 10
  • Masă netă 11.7 g
  • Ţara de origine China
  • Cod tarif vamal european 85366990
  • GTIN 5713140191396
  • eCl@ss 27440291 Connector component (parts)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare