Matching Products
Matching Products NEW
部品番号: 33 01 441 0250 024
FO CA LCdx-2xST 50/125 OM3, 25.0m
FO CA LCdx-2xST 50/125 OM3, 25.0m

画像は一例です。製品詳細を参照ください。

Properties Overview
ケーブルアセンブリ
両端組立て済み
FOケーブル
マルチモード
ケーブル長さ: 25 m
ノート
Compare
部品番号: 33 01 441 0250 024
FO CA LCdx-2xST 50/125 OM3, 25.0m
ノート
Compare
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
製品詳細
Part List
  • Part list details
    Tip cablu
    Conector 1
    Connector 2
Identificare
  • Categoria Cablaje de sistem
  • Element Asamblări de cabluri
  • Specificație Preasamblat pe ambele părţi
  • Conector 1 LC duplex
  • Conector 2 2x ST
  • Tip cablu Cablu FO
  • Descrierea cablului Multimod
Versiune
  • Lungimea cablului 25 m
  • Număr de fibre 2
  • Tip fibră 2G50/125 OM3
Caracteristici tehnice
  • Diametru cablu 5,17 mm
Proprietăţi material
  • Culoare (cablu) Albastru deschis
Date comerciale
  • Dimensiuni ambalaj 1
  • Ţara de origine Letonia
  • Cod tarif vamal european 85447000
  • GTIN 5713140802261
  • eCl@ss 27.061.003,00
  • UNSPSC 24.0 43223326
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Type Sheet

情報を表示

Download Settings

情報を表示

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare