Matching Products
Matching Products NEW
Device side / Panel feed through
2
部品番号: 21 34 770 0568 200
M12 A-cod 5-pol an/- f/- PUR shld 20m
M12 A-cod 5-pol an/- f/- PUR shld 20m

画像は一例です。製品詳細を参照ください。

Properties Overview
ケーブルアセンブリ
片側組み立て済み
銅ケーブル (丸型)
ケーブル長さ: 20 m
ノート
Compare
This product is not orderable anymore. Please contact your local distribution partner.
部品番号: 21 34 770 0568 200
M12 A-cod 5-pol an/- f/- PUR shld 20m
ノート
Compare
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
Device side / Panel feed through
2
製品詳細
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Angled
  • Type of cable Copper cable (round)
Version
  • Cable length 20 m
  • Number of cores 5
  • Core structure 5x 0.34 mm²
  • Shielding Shielded
  • Coding A-coding
Technical characteristics
  • Limiting temperature -25 ... +80 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Commercial data
  • Packaging size 1
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140239319
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Type Sheet

情報を表示

Download Settings

情報を表示

Engineering Data
3D CAD Data

情報を表示

Download Settings

情報を表示

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare