myHARTING Login
配置器
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
下載產品目錄
下載產品資料ePLAN
下載產品資料Zuken E3系列
HARTING YouTube頻道
Product Data Manager (only eng.)
Repairservice
加到喜好清單
從願望清單中刪除
配套產品
配套產品
新
Device side / Panel feed through
172
沒有可用數據
eShop
Systemkablage
Data
...
Network Systemkablage
RJ45
09 48 878 7588 003
零件號: 09 48 878 7588 003
DualBoot RJ45 FRNC Cat.6A green 0,3m
圖片僅作參考,請參閱產品說明。
屬性概述
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
注解
比較
零件號: 09 48 878 7588 003
DualBoot RJ45 FRNC Cat.6A green 0,3m
注解
比較
All functionalities, price and availability after
sign in
.
加到喜好清單
從願望清單中刪除
經銷商
電郵查詢
配套產品
新
Device side / Panel feed through
172
沒有可用數據
Overview
產品詳情
下載
Knowledge
經銷商
產品詳情
下載
Knowledge
經銷商
產品詳情
Part List
Part list details
Type of cable
4x2xAWG 26/7 S/FTP Cat.7 FRNC, green
Connector 1
DualBoot RJ45 IP20 Cat.6A, 8pol., green
Connector 2
DualBoot RJ45 IP20 Cat.6A, 8pol., green
Identification
Category
Cableado de sistema
Series
RJ45
Element
Conjuntos de cable
Specification
Premontado por ambos lados
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Cable de cobre (redondo)
Version
Cable length
0,3 m
Number of cores
8
Core structure
4x 2 Twisted Pair
Technical characteristics
Transmission characteristics
Cat. 6
A
Clase E
A
de hasta 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2,5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
0 ... +60 °C
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Verde
RoHS
conforme
ELV status
conforme
China RoHS
e
REACH Annex XVII substances
No incluido
REACH ANNEX XIV substances
No incluido
REACH SVHC substances
Sí
REACH SVHC substances
2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
California Proposition 65 substances
No incluido
Commercial data
Packaging size
1
Net weight
25 g
Country of origin
Letonia
European customs tariff number
85444290
GTIN
5713140254589
eCl@ss
27.060.308,00
UNSPSC 24.0
26121609
下載
資料規格下載
文檔
類型表
顯示資訊
隱藏訊息
下載設定
PDF
CGM
DXF
下載
顯示資訊
隱藏訊息
類型表是產品的二維圖形。它提供 PDF、CMG 和 DXF 文件格式。
產品聲明
顯示資訊
隱藏訊息
下載設定
PDF (英文)
下載
顯示資訊
隱藏訊息
PDF 格式的產品聲明記錄了產品符合 RoHS、REACH、ELV 等各種標準的情況。
更多文件
Asset Administration Shell
顯示資訊
隱藏訊息
下載設定
AAS
下載
顯示資訊
隱藏訊息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
關閉
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比較