Matching Products
Matching Products NEW
Part number: 09 99 000 0244
DIN-Tool Führungsrahmen Standard
DIN-Tool Führungsrahmen Standard

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Guide frame
Standard type for pcb size x = 123.5 ... 309.5 mm
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 99 000 0244
DIN-Tool Führungsrahmen Standard
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Type of tool Guide frame
  • Description of the tool Standard type for pcb size x = 123.5 ... 309.5 mm
Commercial data
  • Packaging size 1
  • Net weight 9,900 g
  • Country of origin Germany
  • European customs tariff number 82073090
  • GTIN 5713140106062
  • eCl@ss 21049090 Hand tool (other, unspecified)
  • UNSPSC 24.0 27110000
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612
HARTING Device Connectivity - Chapter 20
HARTING Device Connectivity
Connectors DIN 41 612 - Chapter 30
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare