Productos combinables
Productos combinables NUEVO
Accessories
1
N.º de referencia: 09 06 000 9998
DIN-Power fixing bracket right,cod
DIN-Power fixing bracket right,cod

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Abrazaderas de fijación B
para conectores macho, Con codificación, Derecha, 20 mm, Fijación múltiple, Con tuerca M2,5
Termoplásticos
RAL 7032 (gris guijarro)
Notas
Comparar
N.º de referencia: 09 06 000 9998
DIN-Power fixing bracket right,cod
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
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing brackets B
  • Description of the accessory
    for male connectors
    With coding
    Right
    20 mm
    Multiple fixing
    With nut M2.5
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (accessories) Termoplast
  • Colour (accessories) RAL 7032 (štěrková šedá)
  • Material flammability class acc. to UL 94 V-0
  • RoHS V souladu s předpisy
  • ELV status V souladu s předpisy
  • China RoHS e
  • REACH Annex XVII substances Neobsahuje
  • REACH ANNEX XIV substances Neobsahuje
  • REACH SVHC substances Neobsahuje
  • California Proposition 65 substances Ano
Specifications and approvals
  • Railway classification F1/I2 Podle NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 2.55 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140010390
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
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
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar