Han-Modular® Flexbox
Filters
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      1
    • Carrier hood
      2
    • Hood
      2
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP54
      5
  • Cable entry
    Select a value Reset filter
    • 3x
      1
    • 4x
      1
  • Material (hood/housing)
    Select a value Reset filter
    • Fibre-glass reinforced
      5
    • Polyamide (PA)
      5
  • Version
    Select a value Reset filter
    • Top entry
      2
  • Series of hoods/housings
    Select a value Reset filter
    • Han-Modular® Flexbox
      5
Compare
0
Sort by
Filters
0