Matching Products
Matching Products NUEVO
Número de parte: 00 00 752 600
Cable LIYY 5 x 0,34mm² PVC
Cable LIYY 5 x 0,34mm² PVC

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Cable de cobre (redondo)
Retardante de llama
5x 0,34 mm²
PVC
Notes
Compare
Número de parte: 00 00 752 600
Cable LIYY 5 x 0,34mm² PVC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Detalles del producto
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable Flame retardant
Version
  • Number of cores 5
  • Core structure 5x 0.34 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 300 V
  • Cable diameter 5.3 mm ± 0.2 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
  • Test voltage Ur.m.s. 3 kV
  • Conductor resistance @ 20 °C ≤57 Ω/km
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications IEC 60332-2-2 Flame retardancy
Commercial data
  • Packaging size 5,000
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140573703
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609