myHARTING Login
Konfigurasjons
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
Last ned kataloger
Last ned produkt data ePLAN
Last ned produkt data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable assemblies
73 55 046 2282
Varenummer: 73 55 046 2282
Cable, 7c x 12 AWG, tray, TC-ER, SAB
Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen
Properties Overview
Copper cable (round)
Oil resistant
7x AWG 12
PVC
Notes
Compare
Varenummer: 73 55 046 2282
Cable, 7c x 12 AWG, tray, TC-ER, SAB
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
produkt detaljer
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Oil resistant
Version
Number of cores
7
Core structure
7x AWG 12
Shielding
Unshielded
Technical characteristics
Rated voltage
600 V
Limiting temperature
-40 ... +105 °C
Cable diameter
13.4 mm
Minimum bending radius
4x Cable diameter (singular bending)
6x Cable diameter (repeated bending)
Material properties
Material (cable)
PVC
Colour (cable)
RAL 9005 (jet black)
Specifications and approvals
Approvals
CE
Commercial data
Packaging size
1
Net weight
10 g
Country of origin
USA
eCl@ss
27061801 Data and communication cable (copper)
UNSPSC 24.0
26121609
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Lukk
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare